STMicroelectronics
Products
Protection Devices | TVS Clamping Diodes

Product Selector

Stand-off voltage(VRM)Breakdown Voltage(Vbr)Clamping Voltage(Ux-a)Stand Off Current IRM(IRM)Peak pulse current(IPP)
     
(typ)(min)(max)(max)(typ)
(V )(V )(V )(µA )(A )
200W Transil [2]First PagePrevious PageNext PageLast PagePageGoPage Rows
  Delete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete ColumnDelete Column
Generic Part Number PackageMarketing StatusAutomotive GradePeak Pulse Power Dissipation(PPP)Stand-off voltage(VRM)DirectionalityBreakdown Voltage(Vbr)Clamping Voltage(Ux-a)General DescriptionStand Off Current IRM(IRM)Reverse Current(IR)Peak pulse current(IPP)Non-Repet Peak Forward Surge Current(IFSM)
               
     (typ)(typ) (min)(max) (max)(nom)(typ)(max)
 (W )(V )(V )(V )(µA )(mA )(A )(A )
Sort AscendingSort Descending Sort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort DescendingSort AscendingSort Descending
SM2TProduct Page DatasheetDO-216AAActive-2005.0-24.0Uni-Directional6.438.9Transil Std 200W uni501.0-10.04.6-19.625
SM2T3V3AProduct Page DatasheetDO-216AAActive-2003.3Uni-Directional3.66.8Low voltage TRANSIL50013025
200W Transil [2] First PagePrevious PageNext PageLast PagePageGoPage Rows

Material Declaration : The Materials Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.





Parameter Name Description
PackageA free-form text description of the package type.
Marketing StatusThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Automotive GradeStatus of compliancy of the part number with the STMicroelectronics automotive quality requirements policy. For precisions about the part number detail status can be obtained by using Questions to Sales.
Peak Pulse Power Dissipation(PPP)The maximum permissible peak power dissipation of this item at specified ambient temperature. (PPP)
Stand-off voltage(VRM)The maximum recommended voltage accross the device for which it will not enter into avalanche (VRM)
DirectionalityThe directionality of the device
Breakdown Voltage(Vbr)Breakdown voltage Vbr. (Vbr)
Clamping Voltage(Ux-a)Clamping Voltage. EMAS-8302 (Ux-a)
General DescriptionA free-form description of a component.
Stand Off Current IRM(IRM)Stand Off Current IRM (IRM)
Reverse Current(IR)Current value when the specified reverse voltage is applied. (IR)
Peak pulse current(IPP)Repetitive peak current for a specified pulse (IPP)
Non-Repet Peak Forward Surge Current(IFSM)Maximum allowable surge value of forward current without repetition. (IFSM)