| Parameter Name | Description |
| Package | A free-form text description of the package type. |
| Marketing Status(
) | The current status of a product: Preview: Product proposal has been announced. Evaluation: The period in which customer samples become available. Active: Product is in volume production., NRND: Not Recommended for New Design, Product is fully available to support existing customers but is not recommended for new designs. |
| Automotive Grade | Status of compliancy of the part number with the STMicroelectronics automotive quality requirements policy. For precisions about the part number detail status can be obtained by using Questions to Sales. |
| Peak Pulse Power Dissipation(PPP) | The maximum permissible peak power dissipation of this item at specified ambient temperature. (PPP) |
| Stand-off voltage(VRM) | The maximum recommended voltage accross the device for which it will not enter into avalanche (VRM) |
| Directionality | The directionality of the device |
| Breakdown Voltage(Vbr) | Breakdown voltage Vbr. (Vbr) |
| Clamping Voltage(Ux-a) | Clamping Voltage. EMAS-8302 (Ux-a) |
| General Description | A free-form description of a component. |
| Stand Off Current IRM(IRM) | Stand Off Current IRM (IRM) |
| Reverse Current(IR) | Current value when the specified reverse voltage is applied. (IR) |
| Peak pulse current(IPP) | Repetitive peak current for a specified pulse (IPP) |
| Non-Repet Peak Forward Surge Current(IFSM) | Maximum allowable surge value of forward current without repetition. (IFSM) |