| Flyer Applications:
- Communications - Consumer
Order code: FLSTW41020207 | Fast and easy battery charging, anywhere! STw4102 allows dual charging capacity using the main input adaptor up to 1 A (wall adaptor, car adaptor) or an USB cable up to 500 mA without external components. |