STP24DP05
24-bit constant current LED sink driver with output error detection
Features
Low voltage power supply down to 3 V 8 x 3 constant current output channels Adjustable output current through external resistors Short and open output error detection Serial data IN/Parallel data OUT Shift register data flow registers control Accepts 3.3 V and 5 V micro driver Output current: 5-80 mA 25 MHz clock frequency High thermal efficiency package
TQFP48
The data detection results are loaded in the shift registers and shifted out via the serial line output. The detection functionality is activated with a dedicated pin or as alternative, through a logic sequence that allows the user to enter or exit from detection mode. Through three external resistors, users can adjust the output current for each 8-channel group, controlling in this way the light intensity of LEDs. The STP24DP05 guarantees a 20 V output driving capability, allowing users to connect more LEDs in series. The high clock frequency, 25 MHz, makes the device suitable for high data rate transmission. The 3.3 V of voltage supply is useful for applications that interface any micro from 3.3 V.
Description
The STP24DP05 is a monolithic, low voltage, low current power 24-bit shift register designed for LED panel displays. The device contains a 8 x 3-bit serial-in, parallel-out shift register that feeds a 8 x 3-bit D-type storage register. In the output stage, twenty-four regulated current sources were designed to provide 5-80 mA constant current to drive the LEDs. The 8x3 shift registers data flow sequence order can be managed with two dedicated pins. The STP24DP05 has a dedicated pin to activate the outputs with a sequential delay, that will prevent inrush current during outputs turn-ON. The device detection circuit checks 3 different conditions that can occur on the output line: short to GND, short to VO or open line. Table 1. Device summary
Order code STP24DP05BTR
Package TQFP48
Packaging Tape and reel
May 2008
Rev 1
1/26
www.st.com 26
Contents
STP24DP05
Contents
1 Summary description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3
1.1 Pin connection and description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3
2
Electrical ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5
2.1 2.2 2.3 Absolute maximum ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 Thermal data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 Recommended operating conditions . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6
3 4 5 6 7
Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Block diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Equivalent circuit and outputs . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10 Timing diagrams . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 Feature description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15
7.1 7.2 7.3 7.4 7.5 7.6 7.7 DG: gradual outputs delay . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15 Error detection condition . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15 Phase one: "entering in detection mode" . . . . . . . . . . . . . . . . . . . . . . . . . 16 Phase two: "error detection" . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 17 Phase three: "resuming to normal mode" . . . . . . . . . . . . . . . . . . . . . . . . . 18 Shift registers data flow control . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 18 EFLAG/TFLAG - output detection and overtemperature monitoring . . . . 19
8 9 10 11
Typical application schematic . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 20 Typical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 21 Package mechanical data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 22 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 25
2/26
STP24DP05
Summary description
1
Summary description
Table 2. Current accuracy
Typical current accuracy Output voltage Between bits 1.0 V 0.2 V 3% 6% Between ICs 6% 6% 15 to 80 mA 5 to 15 mA 3.3 V to 5 V 25 C Output current VDD Temperature
1.1
Pin connection and description
Figure 1. Pin connection
TQFP48 exposed pad
3/26
Summary description Table 3. Pin description
Symbol GND SDI SDO CLK LE\DM DM R1 - 8 TF EF DG B1 - 8 OE-B OE-G OE-R\DM REXTR REXTG REXTB G1 - 8 DF0 DF1 VDD Ground terminal Serial data input Serial data output Clock for serial data Data latch in both SH register Detection mode pin 8 channel LED driver outputs Thermal flag (open drain) Error detection flag (open drain) Gradual delay 8 channel LED driver outputs Output enable for B1 - 8 Output enable for G1 - 8 Output enable for R1 - 8 Control outputs R1 - 8 Control outputs G1 - 8 Control outputs B1 - 8 8 channel LED driver outputs Data banks flow bit 0 Data banks flow bit 1 Supply voltage terminal Name and function
STP24DP05
Pin N 1, 7, 12, 25, 30, 36 2 35 4 3 5 13, 16, 19, 22, 39, 42, 45, 48 8 29 9 15, 17, 20, 23, 37, 40, 43, 46 32 33 34 28 27 26 14, 18, 21, 24, 38, 41, 44, 48 10 11 31
4/26
STP24DP05
Electrical ratings
2
2.1
Electrical ratings
Absolute maximum ratings
Stressing the device above the rating listed in the "absolute maximum ratings" table may cause permanent damage to the device. These are stress ratings only and operation of the device at these or any other conditions above those indicated in the operating sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability. Refer also to the STMicroelectronics SURE program and other relevant quality documents. Table 4.
Symbol VDD VO VTF and VER IO VI IGND fCLK
Absolute maximum ratings
Parameter Supply voltage - digital Output voltage - LED driver Open drain absolute voltage Output current - LED driver Input voltage - digital GND terminal current Clock frequency Value 0 to 7 -0.5 to 20 0 to 7 80 -0.4 to VDD+0.4 2000 30 Unit V V V mA V mA MHz
2.2
Thermal data
Table 5.
Symbol TOPR TSTG RthJC
Thermal data
Parameter Operating temperature range Storage temperature range Thermal resistance junction-case Value -40 to 125 -40 to 150 25 Unit C C C/W
5/26
Electrical ratings
STP24DP05
2.3
Recommended operating conditions
Table 6.
Symbol VDD VO IO IOH IOL VIH VIL twLAT twCLK t wEN
Recommended operating conditions
Parameter Supply voltage Output voltage Output current Output current Output current Input voltage Input voltage LE pulse width CLK pulse width OE pulse width VDD = 3.0 V to 5.0 V OUTn SERIAL-OUT SERIAL-OUT 0.7VDD -0.3 15 15 150 15 5 10 Cascade operation
(1)
Test conditions
Min 3.0
Typ
Max 5.5 20
Unit V V mA mA mA
5 +10 -10
80
VDD+0.3 0.3VDD
V V ns ns ns ns ns ns
tSETUP(D) Setup time for DATA tHOLD(D) Hold time for DATA tSETUP(L) Setup time for LATCH fCLK Clock frequency
25
MHz
1. If the device is connected in cascade, it may not be possible achieve the maximum data transfer. Please consider the timings carefully.
6/26
STP24DP05
Electrical characteristics
3
Table 7.
Symbol VIH VIL IOH VOL VOH IOL1 IOL2 IOL3 IOL1 IOL2 IOL3 RSIN(up) RSIN(down) LE(up) DG(up) OE-R\ DM (up) OE-G (up) OE-B (up) DF0 DF1 IDD(OFF1)
Electrical characteristics
Electrical characteristics (VDD = 3.3 V to 5 V, T = 25 C, unless otherwise specified.)
Parameter Input voltage high level Input voltage low level Output leakage current Output voltage (Serial-OUT) Output voltage (Serial-OUT) VOH = 20 V IOL = 1 mA IOH = -1 mA VO = 0.3 V, REXT = 2 k, IO = 10 mA Output current VO = 0.3 V, REXT = 1 k, IO = 20 mA VO = 0.3V, REXT = 250 , IO = 80 mA VO = 0.3 V, REXT = 2 k, IO = 10 mA Output current error among VO = 0.3 V, REXT = 1 k, the channels IO = 20 mA (All outputs ON) VO = 0.3V, REXT = 250 , IO = 80 mA Pull-up resistor Pull-down resistor 300 300 VDD-0.4V 20 80 80 2 2 2 600 400 3 3 3 800 500 Test conditions Min 0.7VDD GND Typ Max VDD 0.3VDD 10 0.4 Unit V V A V V mA mA mA % % % k k
Pull-up resistor
300
400
500
k
REXT = 1 k OUT 0 to 15 = OFF Supply current (OFF) REXT = 250 OUT 0 to 15 = OFF REXT = 1 k OUT 0 to 15 = ON Supply current (ON) REXT = 250 OUT 0 to 15 = ON
9 32 13 35
12 40 mA 18 40
IDD(OFF2) IDD(ON1) IDD(ON2)
7/26
Electrical characteristics Table 7.
Symbol Thermal VTF ITF VEF IEF
STP24DP05
Electrical characteristics (VDD = 3.3 V to 5 V, T = 25 C, unless otherwise specified.)
Parameter Thermal protection Output voltage Output current Output voltage Output current VEF @ 1 V 20 VTF @ 1 V 20 5 Test conditions Min Typ 170 5 Max Unit C V mA V mA
Table 8.
Symbol tPLH1
Switching characteristics (VDD = 5 V, T = 25 C, unless otherwise specified.)
Parameter Propagation delay time, CLK-OUTn, LE = H, OE = L Propagation delay time, LE-OUTn, OE = L Propagation delay time, OE-OUTn, LE = H Propagation delay time, CLK-SDO Propagation delay time, CLK-OUTn, LE = H, OE = L Propagation delay time, LE-OUTn, OE = L Propagation delay time, OE-OUTn, LE = H Propagation delay time, CLK-SDO Output rise time 10~90% of voltage waveform Output fall time 90~10% of voltage waveform CLK rise time (1) CLK fall time (1) Test conditions VDD = 3.3 V VDD = 5 V VDD = 3.3 V VDD = 5 V VDD = 3.3 V VDD = 5 V VDD = 3.3 V VDD = 5 V VDD = 3.3 V VDD = 3.3 V VIL = GND IO = 20 mA REXT = 1 k VIH = VDD CL = 10 pF VL = 3.0 V RL = 60 VDD = 5 V VDD = 3.3 V VDD = 5 V VDD = 3.3 V VDD = 5 V VDD = 3.3 V VDD = 5 V VDD = 3.3 V VDD = 5 V VDD = 3.3 V VDD = 5 V 15 9 14 9 Min Typ 62 38 67 44 65 38 22 14 46 39 51 46 41 33 24 15 33 17 24 25 Max 100 ns 60 107 ns 60 83 ns 45 36 ns 23 70 ns 50 76 ns 55 45 ns 39 38 ns 24 57 ns 27 34 ns 37 5000 5000 ns ns Unit
tPLH2
tPLH3
tPLH
tPHL1
tPHL2
tPHL3
tPHL
tON
tOFF tr tf
1. In order to achieve high cascade data transfer, please consider tr/tf timings carefully.
8/26
STP24DP05
Block diagram
4
Figure 2.
Block diagram
Block diagram
9/26
Equivalent circuit and outputs
STP24DP05
5
Equivalent circuit and outputs
Figure 3. OExx terminal
Figure 4.
LE\DM terminal
Figure 5.
CLK, SDI terminal
10/26
STP24DP05 Figure 6. SDO terminal
Equivalent circuit and outputs
Figure 7.
TF and EF
11/26
Timing diagrams
STP24DP05
6
Timing diagrams
Figure 8. Timing diagram
Note: 1 2 3
The latches circuit holds data when the LE terminal is low. When LE\DML terminal is at high level, latch circuit hold the data it passes from the input to the output. When either OE-R\DM, OE-G, OE-B terminals are at low level, output terminals R\G\B1 to R\G\B8 respond to the data, either ON or OFF. When either OE-R\DM, OE-G, OE-B terminals are at high level, it switches off all the data on the output terminal R\G\B1 to R\G\B8.
12/26
STP24DP05 Figure 9. Clock, serial-in, serial-out
Timing diagrams
13/26
Timing diagrams Figure 10. Clock, serial-in, latch, enable, outputs
STP24DP05
Figure 11. Outputs
14/26
STP24DP05
Feature description
7
7.1
Feature description
DG: gradual outputs delay
This feature prevents large inrush current and reduces the bypass capacitors. The fixed delay time can be activated with DG = LOW and the typical output delay is 20 ns for each group of 8 outputs R, G, B. Eg: R1, G1, B1 has no delay, R2, G2, B2 has 20 ns delay and R3, G3, B3, has 40 ns delay, etc. Table 9. Typical gradual delay time table
Delay time (ns) from OExx DG = 0 DG = 1 R1 G1 B1 0 R2 G2 B2 30 0 R3 G3 B3 60 0 R4 G4 B4 90 0 R5 G5 B5 120 0 R6 G6 B6 150 0 R7 G7 B7 180 0 R8 G8 B8 200 0
7.2
Error detection condition
Table 10. Detection conditions (VDD = 3.3 to 5 V, IO = 20 mA, tA = 25 C)
=> IODEC 0.4 x IO No error detected No error detected => IODEC 0.35 x IO SW-1 Open Open line or output short or SW-3b to GND detected SW-2 Closed or SW-3a Shor t on LED or short to V-LED detected
=> VO 2.6 V
=> VO 2.4 V
Note:
IO = the output current programmed by the REXT IODEC = the detected output current in detection mode Table 11. Typical current threshold values to detect LED open line
Rext () 3920 1960 980 386 241 Typ. out current detection (mA) 1.28 2.45 7.4 17 27
Iset (mA) 5 10 20 50 80
15/26
Feature description Figure 12. Detection circuit
STP24DP05
23
STP24DP05
24
16
7.3
Phase one: "entering in detection mode"
From the "normal mode" condition the device can switch to the "error detection mode" by a DM PIN set to LOW or a logic sequence on the OE-R/DM and LE/DM pins as showed in the following table and diagram: Figure 13. EDM timing diagram using DM pin
Table 12.
CLK OE-R/DM LE/DM
SPI sequence to enter in detection mode - truth table
1 H L 2 L L 3 H L 4 H H 5 H L
16/26
STP24DP05
Feature description Figure 14. SPI sequence to enter in detection mode - time diagram
OE-R/DM
LE/DM After these five CLK cycles the device goes into the "error detection mode" and at the 6th rise front of CLK the SDI data are ready for the sampling.
7.4
Phase two: "error detection"
The eight data bits must be set "1" in order to set ON all the outputs during the detection. The data are latched by LE/DM and after that the outputs are ready for the detection process. When the micro controller switches the OE-R/DM to LOW, the device drives the LEDs in order to analyze if an OPEN or SHORT condition has occurred. Figure 15. Detection diagram
The LEDs status will be detected at least in 1 microsecond and after this time the microcontroller sets OE-R/DM in HIGH state and the output data detection result will go to the microprocessor via SDO. Detection mode and normal mode use both the same format data. As soon as all the detection data bits are available on the serial line, the device may go back to normal mode of operation.
17/26
Feature description
STP24DP05
7.5
Phase three: "resuming to normal mode"
In order to re-enter in normal mode either the LE\DML pin or the sequence showed in the following table and diagram can be used: Table 13.
CLK OE-R/DM LE/DM
SPI sequence to resume in normal mode - truth table
1 H L 2 L L 3 H L 4 H L 5 H L
Note:
For proper device operation the "entering in detection" sequence must be followed by a "resume mode" sequence, it is not possible to insert consecutive equal sequence.
7.6
Shift registers data flow control
The 8x3 shift registers have a default RGB sequence serial data flow as showed on block diagram Figure 2. The data can be redirected by DF0 and DF1 pins, these pins change the order of the data flow according to the following table: Table 14. Shifter register data flow control
Sequence BGR BGR RGB GBR DF0 1 0 1 0 DF1 1 1 0 0
18/26
STP24DP05
Feature description
7.7
EFLAG/TFLAG - output detection and overtemperature monitoring
The open-drain output EFLAG and TFLAG are used to report the STP24DP05 error flags. During normal operating conditions, the voltage on EFLAG/TFLAG is pulledup through an external resistor. When an error is detected, the internal switch is turned on, to GND. Figure 16. TF and EF test circuit
19/26
Typical application schematic
STP24DP05
8
Typical application schematic
Figure 17. Typical application schematic
20/26
STP24DP05
Typical characteristics
9
Typical characteristics
Figure 18. Typical external resistor values vs output current capabilities
4500 4000 Ex ternal Resistance (Ohm) 3500 3000 2500 2000 1500 1000 500 0 0 10 20 30 40 50 60 70 80 90 Out put Current (mA)
Temp. = 25C Vdd = 5.0V Iset = 5mA; 10mA; 20mA; 50mA; 80mA
Table 15.
Typical external resistor values vs output current capabilities
Iset 5 mA 4210 10 mA 2050 20 mA 1000 50 mA 400 80 mA 249
Rext ()
Figure 19. Typical dropout voltage vs output current
Table 16.
Iset 5 10 20 50 80
Typical dropout voltage vs output current
Rext () 4210 2050 1000 400 249 Avg (mV) @ 3.3 V 59 130 201 500 810 Avg (mV) @ 5.0 V 41 90 180 480 790
21/26
Package mechanical data
STP24DP05
10
Package mechanical data
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a lead-free second level interconnect. The category of second level interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com
22/26
STP24DP05 Figure 20. TQFP48 mechanical data
Package mechanical data
TQFP48 MECHANICAL DATA
mm. DIM. MIN. A A1 A2 B C D D1 D3 e E E1 E3 L L1 K 0 0 .45 0 .05 1 .35 0 .17 0 .09 9.00 7.00 5.50 0.50 9.00 7.00 5.50 0.60 1.00 3. 5 7 0 0.75 0.01 8 1.40 0.22 TYP M AX. 1.6 0.15 1.45 0.27 0.20 0.00 2 0.05 3 0.00 7 0.0035 0 .354 0 .276 0 .216 0 .020 0 .354 0 .276 0 .216 0 .024 0 .039 3.5 7 0.03 0 0 .055 0 .009 MIN. TYP. MAX. 0.063 0.00 6 0.05 7 0.01 1 0.0079 inch
0110 596/C
23/26
Package mechanical data Figure 21. TQFP48 tape and reel
STP24DP05
Tape & Reel TQFP48 MECHANICAL DATA
mm. DIM. MIN. A C D N T Ao Bo Ko Po P 9.5 9.5 2.1 3.9 11.9 12.8 20.2 60 22.4 9.7 9.7 2.3 4.1 12.1 0.374 0.374 0.083 0.153 0.468 TYP MAX. 330 13.2 0.504 0.795 2.362 0.882 0.382 0.382 0.091 0.161 0.476 MIN. TYP. MAX. 12.99 2 0.519 inch
24/26
STP24DP05
Revision history
11
Revision history
Table 17.
Date 19-Apr-2008
Document revision history
Revision 1 First release Changes
25/26
STP24DP05
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
26/26
|