LIS244ALH
MEMS inertial sensor high performance 2-axis 2/6g ultracompact linear accelerometer
Features
2.4 V to 3.6 V single supply operation 2 g / 6 g user selectable full-scale Low power consumption Output voltage, offset and sensitivity are ratiometric to the supply voltage Factory trimmed device sensitivity and offset Embedded self test RoHS/ECOPACK compliant High shock survivability ( 10000 g ) The LIS244ALH has a dynamically user selectable full-scale of 2 g / 6 g and it is capable of measuring accelerations over a maximum bandwidth of 2.0 kHz for all axes. The device bandwidth may be reduced by using external capacitances. The self-test capability allows the user to check the functioning of the system. The LIS244ALH is available in Land Grid Array package (LGA) manufactured by ST. It is guaranteed to operate over an extended temperature range of -40 C to +85 C. The LIS244ALH belongs to a family of products suitable for a variety of applications: Mobile terminals Gaming and virtual reality input devices Antitheft systems and inertial navigation Appliance and robotics.
LGA16 (4x4x1.5mm)
Description
The LIS244ALH is an ultra compact consumer low-power two-axis linear accelerometer that includes a sensing element and an IC interface able to take the information from the sensing element and provide an analog signal to the external world. The sensing element, capable of detecting the acceleration, is manufactured using a dedicated process developed by ST to produce inertial sensors and actuators in silicon. The IC interface is manufactured using an ST proprietary CMOS process with high level of integration. The dedicated circuit is trimmed to better match the sensing element characteristics.
Table 1.
Device summary
Temp range [ C] -40 to +85 -40 to +85 Package LGA-16 LGA-16 Packing Tray Tape and reel
Order code LIS244ALH LIS244ALHTR
February 2008
Rev 2
1/16
www.st.com 16
Content
LIS244ALH
Content
1 Block diagram and pin description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5
1.1 1.2 Block diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 Pin description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5
2
Mechanical and electrical specifications . . . . . . . . . . . . . . . . . . . . . . . . 7
2.1 2.2 2.3 2.4 Mechanical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7 Electrical characteristics . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 8 Absolute maximum ratings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Terminology . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10
3
Functionality . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11
3.1 3.2 3.3 Sensing element . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 IC interface . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11 Factor y calibration . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 11
4
Application hints . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12
4.1 4.2 Soldering information . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13 Output response vs. orientation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13
5 6
Package Information . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14 Revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15
2/16
LIS244ALH
List of figures
List of figures
Figure 1. Figure 2. Figure 3. Figure 4. Figure 5. Block diagram . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 Pin connection . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5 LIS244ALH electrical connection . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 12 Output response vs. orientation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13 LGA16: mechanical data and package dimensions . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 14
3/16
List of tables
LIS244ALH
List of tables
Table 1. Table 2. Table 3. Table 4. Table 5. Table 6. Table 7. Device summary . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 1 Pin description . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 6 Mechanical characteristics @ Vdd =3.3 V, T = 25 C unless otherwise noted . . . . . . . . . . . 7 Electrical characteristics @ Vdd =3.3 V, T = 25 C unless otherwise noted. . . . . . . . . . . . . 8 Absolute maximum rating . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 9 Filter capacitor selection, Cload (x,y) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 13 Document revision history . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 15
4/16
LIS244ALH
Block diagram and pin description
1
1.1
Block diagram and pin description
Block diagram
Figure 1. Block diagram
X+ Y+
CHARGE AMPLIFIER S/H Routx VoutX
a
YX-
MUX
DEMUX Routy S/H VoutY
SELF TEST
REFERENCE
T R I M M I N G CIRCUIT
CLOCK
1.2
Pin description
Figure 2. Pin connection
NC
13
Vdd
NC Res
16 1
1
VoutX NC VoutY
12
FS ST NC
X
Y
NC
9 8 5
4
Res
NC
GND
NC
PD
(TOP VIEW) DIRECTIONS OF THE DETECTABLE ACCELERATIONS
(BOTTOM VIEW)
5/16
Block diagram and pin description Table 2.
Pin # 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
LIS244ALH
Pin description
Pin name FS ST NC Res PD NC GND NC NC VoutY NC VoutX NC Vdd Res NC Function Full scale selection (Logic 0: 2g Full-scale; Logic 1: 6g Full-scale) Self test (Logic 0: normal mode; Logic 1: Self-test mode) Internally not connected Leave Unconnected or Connect to Vdd Power Down (Logic 0: normal mode; Logic 1: Power-Down mode) Internally not connected 0V supply Internally not connected Internally not connected Output voltage Y channel Internally not connected Output voltage X channel Internally not connected Power supply Connect to Vdd Internally not connected
6/16
LIS244ALH
Mechanical and electrical specifications
2
2.1
Table 3.
Symbol
Mechanical and electrical specifications
Mechanical characteristics
Mechanical characteristics @ Vdd =3.3 V, T = 25 C unless otherwise noted(1)
Parameter Acceleration range(3) Test condition FS pin connected to GND FS pin connected to Vdd Full-scale = 2 g So Sensitivity(4) Full-scale = 6 g SoDr Voff OffDr NL Sensitivity change vs temperature Zero-g level(4) Zero-g level change vs temperature Non linearity(5) Delta from +25 C Full-scale = 2 g T = 25 C Delta from +25 C Best fit straight line Full-scale = 2 g Vdd/2 - 4% Vdd/15 - 10% Vdd/15 0.01 Vdd/2 0.4 0.5 2 Vdd = 3.3 V; Full-scale = 2 g X axis T = 25 C; Vdd=3.3 V Y axis T = 25 C; Vdd=3.3 V X,Y axis 2.0 -40 0.040 +85 50 140 -140 Vdd/2 + 4% Vdd/5 - 5% Min. Typ.(2) 2 g 6 Vdd/5 Vdd/5 + 5% Vdd/15 + 10% V/g Max. Unit
Ar
%/C V mg/C % FS % g/ H z mV mV KHz C gram
CrossAx Cross-axis(6) An Acceleration noise density
Vt
Self test output voltage change(7),(8),(9)
Fres Top Wh
Sensing element resonant frequency(10) Operating temperature range Product weight
1. The product is factory calibrated at 3.3 V. The operational power supply range is from 2.4 V to 3.6 V. Voff, So and Vt parameters will vary with supply voltage. 2. Typical specifications are not guaranteed. 3. Guaranteed by wafer level test and measurement of initial offset and sensitivity. 4. Zero-g level and Sensitivity are essentially ratiometric to supply voltage at the calibration level 8%. 5. Guaranteed by design. 6. Contribution to the measuring output of an inclination/acceleration along any perpendicular axis. 7. "Self test output voltage change" is defined as Vout(Vst=Logic1)-Vout(Vst=Logic0). 8. "Self test output voltage change" varies cubically with supply voltage. 9. When Full-scale is set to 6 g, "Self test output voltage change" is one third of the specified value at 2 g. 10. Minimum resonance frequency Fres=2.0 KHz. Sensor bandwidth=1/(2**110k*Cload), with Cload>1 nF.
7/16
Mechanical and electrical specifications
LIS244ALH
2.2
Table 4.
Symbol Vdd Idd Vfs Vst Vpd Rout Cload Ton Top
Electrical characteristics
Electrical characteristics @ Vdd =3.3 V, T = 25 C unless otherwise noted(1)
Parameter Supply voltage Normal mode Supply current Power-down mode Full-scale input Self-test input Power-down input Output impedance of VoutX, VoutY Capacitive load drive(3) for VoutX, VoutY Turn-on time at exit of Power-down mode Operating temperature range Cload expressed in F -40 Logic 0 level Logic 1 level 0 0.7*Vdd 90 1 550*Cload+ 0.3 +85 110 1 5 0.3*Vdd Vdd 130 V V K nF ms C Test condition Min. 2.4 Typ.(2) 3.3 680 A Max. 3.6 Unit V
1. The product is factory calibrated at 3.3 V. 2. Typical specifications are not guaranteed. 3. Minimum resonance frequency Fres=2.0 KHz. Device bandwidth=1/(2**110 k*Cload), with Cload>1 nF.
8/16
LIS244ALH
Mechanical and electrical specifications
2.3
Absolute maximum ratings
Stresses above those listed as "Absolute maximum ratings" may cause permanent damage to the device. This is a stress rating only and functional operation of the device under these conditions is not implied. Exposure to maximum rating conditions for extended periods may affect device reliability. Table 5.
Symbol Vdd Vin APOW Supply voltage Input voltage on any control pin (FS, ST, PD) Acceleration (any axis, powered, Vdd = 3.3 V) 10000 g for 0.1 ms 3000 g for 0.5 ms AUNP TSTG Acceleration (any axis, not powered) 10000 g for 0.1 ms Storage temperature range -40 to +125 4 (HBM) ESD Electrostatic discharge protection 1.5 (CDM) 400 (MM) C KV KV V
Absolute maximum rating
Ratings Maximum value -0.3 to 6 -0.3 to Vdd +0.3 3000 g for 0.5 ms Unit V V
This is a mechanical shock sensitive device, improper handling can cause permanent damages to the part This is an ESD sensitive device, improper handling can cause permanent damages to the part
9/16
Mechanical and electrical specifications
LIS244ALH
2.4
Terminology
Sensitivity describes the gain of the sensor and can be determined by applying 1g acceleration to it. As the sensor can measure DC accelerations this can be done easily by pointing the axis of interest towards the center of the Earth, note the output value, rotate the sensor by 180 degrees (point to the sky) and note the output value again thus applying 1g acceleration to the sensor. Subtracting the larger output value from the smaller one, and dividing the result by 2, will give the actual sensitivity of the sensor. This value changes very little over temperature (see sensitivity change vs. temperature) and also very little over time. The Sensitivity tolerance describes the range of Sensitivities of a large population of sensors. Zero-g level describes the actual output signal if there is no acceleration present. A sensor in a steady state on a horizontal surface will measure 0g in X axis and 0g in Y axis. The output is ideally for a 3.3V powered sensor Vdd/2 = 1650 mV. A deviation from ideal 0-g level (1650 mV in this case) is called Zero-g offset. Offset of precise MEMS sensors is to some extend a result of stress to the sensor and therefore the offset can slightly change after mounting the sensor onto a printed circuit board or exposing it to extensive mechanical stress. Offset changes little over temperature - see "Zero-g level change vs. temperature" the Zero-g level of an individual sensor is very stable over lifetime. The Zero-g level tolerance describes the range of Zero-g levels of a population of sensors. Self test allows to test the mechanical and electric part of the sensor, allowing the seismic mass to be moved by means of an electrostatic test-force. The Self Test function is off when the ST pin is connected to GND. When the ST pin is tied at Vdd an actuation force is applied to the sensor, simulating a definite input acceleration. In this case the sensor outputs will exhibit a voltage change in their DC levels which is related to the selected full-scale and depending on the Supply Voltage through the device sensitivity. When ST is activated, the device output level is given by the algebraic sum of the signals produced by the acceleration acting on the sensor and by the electrostatic test-force. If the output signals change within the amplitude specified inside Table 3, then the sensor is working properly and the parameters of the interface chip are within the defined specification. Output impedance describes the resistor inside the output stage of each channel. This resistor is part of a filter consisting of an external capacitor of at least 1 nF and the internal resistor. Due to the high resistor level, only small inexpensive external capacitors are needed to generate low corner frequencies. When interfacing with an ADC it is important to use high input impedance input circuitries to avoid measurement errors. Note that the minimum load capacitance forms a corner frequency close to the resonance frequency of the sensor. In general the smallest possible bandwidth for a particular application should be chosen to get the best results.
10/16
LIS244ALH
Functionality
3
Functionality
The LIS244ALH is an ultra compact low-power, analog output two-axis linear accelerometer packaged in a LGA package. The complete device includes a sensing element and an IC interface able to take the information from the sensing element and provide an analog signal to the external world.
3.1
Sensing element
A proprietary process is used to create a surface micro-machined accelerometer. The technology allows to carry out suspended silicon structures which are attached to the substrate in a few points called anchors and are free to move in the direction of the sensed acceleration. To be compatible with the traditional packaging techniques a cap is placed on top of the sensing element to avoid blocking the moving parts during the moulding phase of the plastic encapsulation. When an acceleration is applied to the sensor the proof mass displaces from its nominal position, causing an imbalance in the capacitive half-bridge. This imbalance is measured using charge integration in response to a voltage pulse applied to the sense capacitor. At steady state the nominal value of the capacitors are few pF and when an acceleration is applied the maximum variation of the capacitive load is in the fF range.
3.2
IC interface
The complete signal processing uses a fully differential structure, while the final stage converts the differential signal into a single-ended one to be compatible with the external world. The first stage is a low-noise capacitive amplifier that implements a Correlated Double Sampling (CDS) at its output to cancel the offset and the 1/f noise. The produced signal is then sent to two different S&Hs, one for each channel, and made available to the outside. All the analog parameters (output offset voltage and sensitivity) are ratiometric to the voltage supply. Increasing or decreasing the voltage supply, the sensitivity and the offset will increase or decrease linearly. This feature provides the cancellation of the error related to the voltage supply along an analog to digital conversion chain.
3.3
Factory calibration
The IC interface is factory calibrated for sensitivity (So) and Zero-g level (Voff). The trimming values are stored inside the device by a non volatile structure. Any time the device is turned on, the trimming parameters are downloaded into the registers to be employed during the normal operation. This allows the user to employ the device without further calibration.
11/16
Application hints
LIS244ALH
4
Application hints
Figure 3. LIS244ALH electrical connection
GND
100nF
GND
10F
Vdd
FS ST
16 1 2 3 4 5
15
14
13 12
Optional
11 10 9
1
Vout x
Pin 1 indicator
Cload X Optional Cload Y
LIS244ALH
(top view)
6 7 8
Vout y
Y X
( T O P VIEW) D I R E C T I O N S OF THE DETECTABLE ACCELERATIONS
PD GND Digital signals
Power supply decoupling capacitors (100 nF ceramic or polyester + 10 F Aluminum) should be placed as near as possible to the device (common design practice). The LIS244ALH allows to band limit VoutX and VoutY through the use of external capacitors. The recommended frequency range spans from DC up to 2.0 KHz. In particular, capacitors are added at output VoutX and VoutY pins to implement low-pass filtering for antialiasing and noise reduction. The equation for the cut-off frequency (ft) of the external filters is in this case: 1 f t = ---------------------------------------------------------------2 R o u t C l o a d ( x, y ) Taking into account that the internal filtering resistor (Rout) has a nominal value equal to 110 K the equation for the external filter cut-off frequency may be simplified as follows: , 1.45 F f t = ------------------------------ [ H z ] C l o a d ( x, y ) The tolerance of the internal resistor can vary typically of 20% within its nominal value of 110 K; thus the cut-off frequency will vary accordingly. A minimum capacitance of 1 nF for Cload(x, y) is required.
12/16
LIS244ALH Table 6. Filter capacitor selection, Cload (x,y)
Cut-off frequency 1 Hz 10 Hz 20 Hz 50 Hz 100 Hz 200 Hz 500 Hz
Application hints
Capacitor value 1500 nF 150 nF 68 nF 30 nF 15 nF 6.8 nF 3 nF
4.1
Soldering information
The LGA package is compliant with the ECOPACK, RoHs and "Green" standard. It is qualified for soldering heat resistance according to JEDEC J-STD-020C. Leave "Pin 1 Indicator" unconnected during soldering. Land pattern and soldering recommendations are available at www.st.com/mems.
4.2
Output response vs. orientation
Figure 4. Output response vs. orientation
X=2.31V (+1g) Y=1.65V (0g) X=1.65V (0g) Y=2.31V (+1g)
Bottom Top
X=1.65V (0g) Y=1.65V (0g)
Top
X=1.65V (0g) Y=0.99V (-1g) X=0.99V (-1g) Y=1.65V (0g)
X=1.65V (0g) Y=1.65V (0g) Earth's Surface
Bottom
Figure 4 shows output voltage values of LIS244ALH, powered at 3.3 V, with full-scale 2 g.
13/16
Package information
LIS244ALH
5
Package information
In order to meet environmental requirements, ST offers these devices in ECOPACK packages. These packages have a lead-free second level interconnect. The category of second Level Interconnect is marked on the package and on the inner box label, in compliance with JEDEC Standard JESD97. The maximum ratings related to soldering conditions are also marked on the inner box label. ECOPACK is an ST trademark. ECOPACK specifications are available at: www.st.com. Figure 5. LGA16: mechanical data and package dimensions
Dimensions Ref.
A1 A2 A3 d D1 E1 L2 M N1 N2 P1 P2 T1 T2 k 3.850 3.850 0.160 0.200 0.300 4.000 4.000 1.950 0.100 0.650 0.980 1.750 1.525 0.400 0.300 0.050
mm Min. Typ. Max.
1.500 1.600 1.330
inch Min. Typ. Max.
0.0524 0.0591 0.0630
Outline and mechanical data
0.240 0.0063 0.0079 0.0094 0.0118 4.150 0.1516 0.1575 0.1634 4.150 0.1516 0.1575 0.1634 0.0768 0.0039 0.0256 0.0386 0.0689 0.0600 0.0157 0.0118 0.0020
LGA16L (4x4x1.5mm) Land Grid Array Package
7974136D
14/16
LIS244ALH
Revision history
6
Revision history
Table 7.
Date 15-Jan-2008 19-Feb-2008
Document revision history
Revision 1 2 Initial release. Updated Figure 2: Pin connection on page 5 Changes
15/16
LIS244ALH
Please Read Carefully:
Information in this document is provided solely in connection with ST products. STMicroelectronics NV and its subsidiaries ("ST") reserve the right to make changes, corrections, modifications or improvements, to this document, and the products and services described herein at any time, without notice. All ST products are sold pursuant to ST's terms and conditions of sale. Purchasers are solely responsible for the choice, selection and use of the ST products and services described herein, and ST assumes no liability whatsoever relating to the choice, selection or use of the ST products and services described herein. No license, express or implied, by estoppel or otherwise, to any intellectual property rights is granted under this document. If any part of this document refers to any third party products or services it shall not be deemed a license grant by ST for the use of such third party products or services, or any intellectual property contained therein or considered as a warranty covering the use in any manner whatsoever of such third party products or services or any intellectual property contained therein.
UNLESS OTHERWISE SET FORTH IN ST'S TERMS AND CONDITIONS OF SALE ST DISCLAIMS ANY EXPRESS OR IMPLIED WARRANTY WITH RESPECT TO THE USE AND/OR SALE OF ST PRODUCTS INCLUDING WITHOUT LIMITATION IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE (AND THEIR EQUIVALENTS UNDER THE LAWS OF ANY JURISDICTION), OR INFRINGEMENT OF ANY PATENT, COPYRIGHT OR OTHER INTELLECTUAL PROPERTY RIGHT. UNLESS EXPRESSLY APPROVED IN WRITING BY AN AUTHORIZED ST REPRESENTATIVE, ST PRODUCTS ARE NOT RECOMMENDED, AUTHORIZED OR WARRANTED FOR USE IN MILITARY, AIR CRAFT, SPACE, LIFE SAVING, OR LIFE SUSTAINING APPLICATIONS, NOR IN PRODUCTS OR SYSTEMS WHERE FAILURE OR MALFUNCTION MAY RESULT IN PERSONAL INJURY, DEATH, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE. ST PRODUCTS WHICH ARE NOT SPECIFIED AS "AUTOMOTIVE GRADE" MAY ONLY BE USED IN AUTOMOTIVE APPLICATIONS AT USER'S OWN RISK.
Resale of ST products with provisions different from the statements and/or technical features set forth in this document shall immediately void any warranty granted by ST for the ST product or service described herein and shall not create or extend in any manner whatsoever, any liability of ST.
ST and the ST logo are trademarks or registered trademarks of ST in various countries. Information in this document supersedes and replaces all information previously supplied. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners.
2008 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
16/16
|