SM2T3V3A
Low voltage TRANSILTM
Features
Unidirectional Transil Diode High peak pulse power : 200 W (10/1000 s) Stand-off voltage 3.3 V Low clamping factor VCL/VBR Fast response time JEDEC registered package outline
K
Description
The SM2T3V3A is a Transil diode designed specifically for portable equipment and miniaturized electronic devices subject to ESD transient overvoltages. It's low stand-off voltage makes it suitable for low voltage applications very sensitive to EOS and ESD events. Transil diodes provide high overvoltage protection by clamping action.
A
DO-216AA (STmite)
Order code
Part Number SM2T3V3A Marking MUL
Absolute rating (limiting value)
Symbol PPP P IFSM Tstg Tj Tl Parameter Peak pulse power dissipation(1) Power dissipation on infinite heatsink Non repetitive surge peak forward current Storage temperature range Maximum operating junction temperature Lead solder temperature (10 seconds duration) Tj initial = Tamb Tamb = 100C tp = 10 ms Tj initial = Tamb Value 200 2.5 25 -65 to +175 150 260 Unit W W A
C C
1. 10/1000 s pulse waveform TM: TRANSIL is a trademark of STMicroelectronics
October 2005
Rev 1 1/5
www.st.com 5
1 Characteristics
SM2T3V3A
1
1.1
Characteristics
Thermal resistance
Symbol Rth(j-l) Rth(j-a) Junction to leads Junction to ambient on PCB with recommended pad layout Parameter Value 20 250 Unit C/W C/W
1.2
Electrical characteristics (Tamb = 25C)
Symbol VRM VBR VCL IRM IPP T VF Parameter Stand-off voltage. Breakdown voltage. Clamping voltage. Leakage current @ VRM. Peak pulse current. Voltage temperature coefficient Forward voltage drop
I PP VC L VB R VRM VF I RM V IF I
Type
IRM max @ VRM A V 3.3
VBR min @ IR Note 1 V 3.6 mA 1
VCL max @ IPP 10/1000 s V 6 .5 A 25
VCL max @ IPP 10/1000 s V 6.8 A 30
T max Note 2 10-4/C -5.3
C max Note 3 pF 2500
SM2T3V3A
500
Note: 1 Pulse test tp < 50 ms 2 VBR = T * (Tamb - 25) + VBR (25 C) 3 VR = 0 V, F = 1 MHz
2/5
2 Package mechanical data (DO216-AA: STmite)
SM2T3V3A
2
Package mechanical data (DO216-AA: STmite)
DIMENSIONS REF. Min. A A1 b b2 c D E H L L2 L3 R R1 0.07 0.07 0.85 -0.05 0.40 0.70 0.10 1.75 1.75 3.60 0.50 1.20 1.90 1.90 3.75 0.63 1.35 0.50 ref 0.003 0.003 Millimetres Typ. 1.00 Max. 1.15 0.105 0.65 1.00 0.25 2.05 2.05 3.90 0.80 1.50 Min. 0.033 -0.002 0.016 0.027 0.004 0.069 0.069 0.142 0.047 0.047 0.007 0.007 0.148 0.025 0.053 0.019 ref Inches Typ. 0.039 Max. 0.045 0.002 0.025 0.039 0.010 0.081 0.081 0.154 0.031 0.059
Figure 1.
L3 D
Package dimensions
Figure 2.
Recommended footprint
1.82 1.38
b2
b
2.03
H L2 L R
E
1.10
0.75
0.50
A
0.71
C A1 R1 0 to 6
Dimensions in mm
3/5
3 Ordering information
SM2T3V3A
3
Ordering information
Ordering type SM2T3V3A Marking MUL Package STmite Weight 15.5 mg Base quantity 12000 Delivery mode Tape & Reel
4
Revision history
Date 10-Oct-2005 Revision 1 Description of changes First Issue
4/5
4 Revision history
SM2T3V3A
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics. All other names are the property of their respective owners 2005 STMicroelectronics - All rights reserved STMicroelectronics group of companies Australia - Belgium - Brazil - Canada - China - Czech Republic - Finland - France - Germany - Hong Kong - India - Israel - Italy - Japan Malaysia - Malta - Morocco - Singapore - Spain - Sweden - Switzerland - United Kingdom - United States of America www.st.com
5/5
|