STV200N55F3/STV250N55F3
High-current devices for low-voltage motor control
STV250N55F3
Product
Page STV200N55F3
Product
Page
The new STV200N55F3 and STV250N55F3 are state-of-the-art 55 V devices,
manufactured with ST’s proprietary planar STripFET™ III technology.
Housed in the innovative PowerSO-10™ package, their exclusive ribbon
bonding technique results in an outstanding performance in terms of
extremely low on-resistance and high current capacity. In fact, the
STV250N55F3 achieves one of the lowest RDS(on)
values available on the market for a single discrete device.
Market
applications
The STV200N55F3 and STV250N55F3 are ideal for high current switching
applications dedicated to motor control including: OR-ing Forklift trucks Golf carts Lawn mowers Wheelchairs Electric bikes
STV200N55F3 in
3-phase BLDC motor control
Superior electrical and thermal performance were confirmed when the
STV200N55F3 was tested in a 3-phase BLDC motor control, with a STM32
microcontroller.
3-phase inverter for BLDC motor
Features
175 °C
operating temperature Standard
threshold drive Typical RDS(on)
in the range of 1.5 mΩ for STV250N55F3 and 1.8 mΩ for STV200N55F3 100% avalanche
rate tested, both at wafer level,
and on finished products
Source
connections
The STV250N55F3 has a nine-lead source connection with 3 x 50 x 8 mils2
size ribbons, while the STV200N55F3 has a four-lead source connection
with 2 x 60 x 8 mils2 ribbons.
The die housed in the PowerSO-10 package has already been qualified in
both the D2PAK and TO-220 packages with the
following part numbers: STB185N55F3 in
D2PAK (automotive grade) STP185N55F3 in
TO-220 (automotive grade) STB180N55F3 in
D2PAK for industrial applications STP180N55F3 in
TO-220 for industrial applications.