Company
ST Home | Thyristors & ACSwitches | AC Switches

AC Switches

Capitalizing on the reliable and innovative well-proven ASD (Application Specific Devices) technology, ST's ACS™ and ACST devices are a new generation of switches specifically developed for home appliances and industrial processing applications.

By integrating over voltage protection and level shifter, no MOV protection is needed, providing safety as defined in IEC61000-4-4 and 4-5 standards.

Also, ACS series are easy to drive directly from microcontrollers.

 
AC Switches 200x150
 
AC Switches
AC Switch
 
New Products
ACS102-6Tx & ACS108-6Sx: New 600V AC Switches for higher capability
 
Brochures and Product Guides
New 600V AC switches bring higher capability (PDF 532K)
 
Related Information
ACST2 series: New high immunity, robust 800 Volt alternative switches
Application Notes
AN533 - SCRs, TRIACs, and AC switches, thermal management precautions for handling and mounting (PDF 229K)
AN1172 - A logic-level transient-voltage protected AC switch(PDF 289K)
AN1296 - Ring wave tests with ACS402/ACS108 driving valves & pumps (PDF 47K)
AN1353 - ASD ST6200C software descrition for cooling thermostat application (PDF 137K)
AN1379 - Z01 and ACS behavior comparison towards fats voltage transients (PDF 119K)
AN2263 - Universal motor speed control and light dimmer with TRIAC and ST7LITE microcontroller (PDF 1781K)
AN2425 - Using an ST7ULTRALITE microcontroller to drive a TRIAC or an AC switch for a Mains supply (PDF 362K)
AN2446 - STEVAL-IHT002V1 Intelligent thermostat for compressor based on ST7Ultralite MCU (PDF 230K)
AN2703 - Parameter list for SCRs, TRIACs, AC switches, and DIACS (PDF 99K)
Standard products Advertising Campaigns
Get ST ’s Easy AC POWER SWITCHING for Home Appliance Equipment (PDF 67K)