Company
ST Home | Smartcard ICs

Smartcard ICs
System-on-Chip Solutions
for Mobile Communications

System-on-Chip Solutions for Mobile Communications

ST has a complete range of standardized System on Chip solutions for the telecom segment. Ready to use products, based upon ST's advanced smartcard IC range, complemented with the latest developments in embedded software provides fast market entry with a minimum of resources. ST's renowned System on Chip knowledge combined with proven, standardized software from leading edge partners provides high performance solutions for all SIM based applications that are easy to use and cost effective.

Each solution, whether it be for GSM Phase 2 or 3G complies with the current standards and yet can be adapted to suit different customers, geographical regions or applications. ST's solutions are available each level of the GSM hierarchy.

The GSM Phase2 volume proven, cost effective entry level solutions have been available since 2003, and are now supported with Phase2+ solutions based upon state of the art ICs in 0.18µm technology. The phase 2+ solutions also include Wireless Internet Browsers to allow operators easy access to value-added services. High end 2G/3G products are based upon ST's award winning 32-bit Java accelerated smartcard IC platform, the ideal platform for high performance Java 2.2 solutions.