Company
ST Home | Smartcard ICs

Smartcard ICs

STMicroelectronics offers a full range of secure integrated circuits and advanced platforms for smartcard and digital security applications.

Customers using ST’s high-performance products benefit from ST’s leadership and sustained R&D efforts in non-volatile memory (EEPROM, Flash) and secure architectures in line with the latest standards and specifications, for example Common Criteria/ISO15408 (up to EAL5+), ICAO and TCG1.2.

ST’s solutions are ready for use in Mobile Communications, ID, e-government, finance, transport, corporate IT security, and consumer applications, with connectivity interfaces going from contact and contactless to USB and LPC.

   
 
Smartcard ICs Families
32-bit Platforms ICs ST21 Platform ICs for Mobile
  ST22, Core Solutions   ST21, Core Solutions
Highly secure ST23 platform ICs   ST21, Flash Solutions
  ST23, Core Solutions Smartcard ST19 Platform ICs
  ST23, Crypto-Processor Solutions   ST19, Contactless Solutions
Memory Card ICs, Phone Card   ST19, Core Solutions
  Memory Card ICs, Phone Card   ST19, Crypto-Processor Solutions
 
Product News
Press Announcement, February 13, 2008:
STMicroelectronics Announces Complete Fully Integrated NFC (Near Field Communication) System-on-Chip
Press Announcement, September 12, 2007:
STMicroelectronics Introduces Next-Generation Secure MCUs Based on 0.13-micron Process Technology