| The LIS244AL is an ultra-compact
dual axis linear accelerometer. It incorporates in a single
package both a robust, dual-axis MEMS sensor and a CMOS interface
chip that provides two simultaneous, real-time analog outputs:
one for side-to-side (lateral) and one for forward-backward
(longitudinal) directions.
The LIS244AL provides acceleration values
at a very low noise level with minimized power consumption,
which is especially critical in battery-operated portable
systems.
Housed in an inexpensive 4 x 4 x 1.5 mm3 plastic package
to fit in a variety of space-constrained applications, the
LIS244AL measures acceleration with a full-scale range of
+/-2g and its ultra-compact robust design provides shock
survivability up to 10,000g.
A self-test capability allows the user to check the functioning
of the system.
The LIS244AL is available in Land Grid
Array package (LGA) and it is operational over a -40 to
+85 °C temperature range. |