Company
ST Home | Sensors | Motion Sensors (MEMS) | Accelerometers

Accelerometers

ST offers a portfolio of MEMS-based linear accelerometers able to sense acceleration or vibration in one, two and even three axes.

The MEMS sensor of a linear accelerometer is based on a silicon, inter-digitated, comb-like structure composed of fixed and movable fingers. To sense the acceleration in different directions, these structures are packaged in orthogonal groups. The acceleration in each direction is sensed by measuring the displacements of the movable elements correlated to that axis. The motion measured by the sensor is then translated into an analog or digital signal.

STMicroelectronics controls the complete manufacturing chain of linear accelerometers. This guarantees the customer high-volume production, long-term security, high precision and reliability, since all the devices are tested by standard and proprietary test systems.

ST low-g linear accelerometers are grouped in subfamilies according to the number of axes (2-axis and 3-axis), the package type (SO24, QFN or LGA) and the IC output (analog or digital).

The key features of ST MEMS-based linear accelerometers are:

high shock survivability
low power consumption in normal mode
power down mode
acceleration noise density <50ug/Hz
embedded self test
operating temperature range: -40/+85°C
high thermal stability
high lifetime stability
available in surface molded package
RoHS compliant
MEMS accelerometers
 
Accelerometers Product Selector
Product Selector

Key Products
MEMS Interactive Selector. The animation requires Adobe® Flash Player. If you don't see the interactive selector, please go to the Adobe website to download the latest version of the plugin.

Applications
Combining small size, high sensitivity and low power consumption, ST's MEMS
accelerometers are suitable for a wide range of applications such as mobile phones, portable devices, MP3/MP4 players , PDAs, toys, notebooks, and industrial equipments.
 
Brochures and product guides

MEMS linear accelerometers (A world of applications, PDF)
MEMS sensors for car alarm, crash recorder and more (Brochure, PDF)
LIS302DL (Brochure, PDF)
LIS3LV02DQ
(Brochure, PDF)
LIS3LV02DL (Brochure, PDF)

 
Related Information

Articles and Papers

Linear accelerometers in QFPN package surface mounting guidelines (PDF 112KB)
Linear accelerometers in LGA package surface mounting guidelines
(PDF 148KB)

2-axis Linear Accelerometers

3-axis Linear Accelerometers


Evaluation boards for MEMS products
Evaluation kit and related documentation are available to further evaluate our MEMS linear accelerometer. Evaluation boards

For further information, especially concerning new products, please do not hesitate to Contact Us