Company
ST Home | Protection Devices | TVS Clamping Arrays | ESDALC14V2-2BP5 & ESDALC25-2BP5

ESDALC14V2-2BP5 & ESDALC25-2BP5

ADSL2+ and VDSL modem ESD protection
Datasheet | Orderable Products | Features and Description | Documentation
 
Datasheet
Reference Title
ESDALC14V2-2BP5
ESDALC25-2BP5
Low capacitance TRANSIL array for ESD protection
(19 Dec 2005, 73KB) Download
 
Orderable Products
Device Status RoHS Package Purchase
ESDALC14V2-2BP5 Active Converted SOT 5  
ESDALC25-2BP5 Active Converted SOT 5  
Features and Description
2 Bidirectional Transil functions
Breakdown voltage: VBR = 14.2 V and 25 V minimum
Low leakage current: < 1 µA
Low diode capacitance: 14 and 8 pF at 3 V
Very small PCB area < 2.6 mm2

The ESDALCxx-2BP5 is a monolithic array designed to protect up to 2 lines against ESD transients.
The ESDALCxx-2PB5 has been developed according to the following requirements:

Line driver power supply voltages
Compliance with telecommunication standards like ITU-T K20/21 & GR1089 Core which are the most stressfull when using protection on the primary winding
Compatibility with high DSL debit rate for the capacitance to avoid BER or oscillation problem
Choice of either a 14.2V or a 25V Transil gives the possibility to use both topologies:
Topo. 1: ESDALC25-2BP5 protection on Tx & Rx Topo. 2: ESDALC14V2-2BP5 on secondary winding
In this case, one Transil is used to protect Tx while the second one is used to protect Rx. In this case, each secondary winding of the transformer is protected. For both topologies, the SOT-665 must be implemented as close as possible to the transformer to avoid disturbances on the board.
Documentation
Promotional Documents
Reference Title
BRMLDCOMP0605 Rectifiers, Protection & IPAD™ for Computer applications
(Jun 2005, 1450KB) Download
FLASDCONS/0104 Rectifiers, Protection & IPAD™ for Consumer applications
(Jan 2004, 273KB) Download
BRMLDMOB0206
Rectifiers, Protection & IPAD™ for Mobile Communications
(Feb 2006, 508KB) Download