Company
ST Home | Power Management | Microprocessor Supervisors and Reset ICs | Related Information | STWD100

STWD100
Low-power watchdog with chip-enable pin to ease manufacturing process

The new STWD100 is a low-power watchdog circuit that improves system reliability by monitoring the system for software code execution errors. When the watchdog input detects a transitional edge, the internal watchdog timer clears and restarts, then begins counting again. If the watchdog timer exceeds the watchdog timeout period, the active low, open-drain watchdog output asserts for the watchdog pulse period to alert the system of the fault.

STWD100
Datasheet
Format: PDF(222 kb) Last Updated: 01/08/2008 Pages: 25





Key features
Available watchdog timeout periods: 3.4 ms, 6.3 ms, 102 ms and 1.6 ms
Chip-enable output, allows watchdog disable
Available in open-drain or push-pull WDO output
Operating temperature: -40 to +125 °C
Package: SOT23-5 and SC-70
 
Applications
Telecommunications
Industrial
Medical
Alarms systems
Networking
UPS