Company
ST Home | Power Management | Linear Regulators | Related Information | LM317M

LM317M: Medium Current 1.2 to 37V Adjustable Voltage Regulator

 
This device is a monlithic integrated circuit in TO-220, SOT-82, SOT-194 and DPAK. It is designed to supply up until 500mA of load current with an output volatge adjustable over a 1.2 to 37V range. The nominal output voltage is selected by means of only a resistive divider, making the device exceptionally easy to use and eliminating the stocking of many fixed regulators.

Features

Output voltage range: 1.2 to 37V
Output current in excess of 0.5A
Line regulation typ. 0.01%
Load regulation typ. 0.01%
Thermal overload protection
Short circuit protection
Output transistor safe area compensation
Floating operation for high voltage applications

TO-220

SOT-82

DPAK

SOT-194