Company
ST Home | Power Management | Linear Regulators | Related Information | LD2979

LD2979
Very Low Drop Voltage Regulators with Inhibit

 
LD2979 photoThe LD2979 series are very low drop regulators available in SOT23-5L, and the cost effective TO-92.The very low drop-voltage and the very low quiescent current make them particularly suitable for low noise, low power applications and in battery powered systems. A shutdown logic control function is available on pin 3 of SOT23-5L version (TTL compatible). This means that when the device is used as a local regulator, it is possible to put a part of the board in stand-by, decreasing the total power consumption

Features

Very low dropout voltage (0.2V typ at 50mA load)
Very low quiescent current (500µA max typ at 50mA load)
Output current up to 50mA.
Logic-controlled electronic shutdown.
Output voltage of: 2.85V, 3.0V, 3.2V, 3.3V, 3.8V, 4.85V 5.0V.
Internal current and thermal limit.
Supply voltage rejection: 63 dB (typ).
Only 1µF for stability
Temperature range: -25°C to 125°C
Packages available: SOT23-5L and TO-92

SOT23-5L Pin Configuration

Pin No. Symbol Name and Function
1 Vin Input Voltage
2 GND Ground
3 INHBIT Control switch On/Off
4 N C Not to be connected
5 Vout Output voltage
SOT23-5L pin configuration
SOT23-5L pin configuration
Dropout voltage vs output current
Dropout voltage vs output current

LD2979 block diagram
LD2979 block diagram