Company
ST Home | Power Management | AC-DC Conversion | High Voltage Converters | Related Information

VIPer53E
State-Of-The-Art Primary Side Switch For AC/DC Converters

VIPer53E Product Pages


The new VIPer53E includes a PWM driver, an MDmesh MOSFET, a start-up high voltage current source and several on chip protection circuits. The VIPer53E is an alternative choice to the VIPer53 when only the secondary regulation is required in a power supply. Like the standard VIPer53, the new version is housed in surface mounting DIP-8 and PowerSO-10 packages.

 


VIPer53E

Extending The Device Supply Voltage
The higher VDD voltage range brings flexibility in designing the transformer. In fact in secondary regulation VIPer53E VDD voltage goes from 9V to 18V, while in the VIPer53 it goes extends from 9V to 14.5V and this wide voltage range can follow fast load variations. The extended VDD is implemented by eliminating an internal error amplifier.

Why Use the VIPer53E?
Thanks to the MDmesh MOSFET with a breakdown voltage of 620V, an RDS(on) of 1Ohm at 25°C and a typical handling output power of 40W for a 85 to 265Vac voltage mains. For this level of power the device does not require any heat-sink. The total power consumption of the converter is less than 0.5W for the system when working in stand-by mode. This means power supply designers can easily meet the Blue Angel Eco or Energy Star Program.

P / N
Input Mains
195-265Vac
85-265Vac
50W
30W
65W
40W

Applications
Although the main application of VIPer53E is in AC/DC converters for consumer equipment such as set-top boxes, DVDs, VCRs, it can also be used for stand-by power supplies for servers or in home appliances where a very efficient AC/DC power supply in buck topology is needed.

Features

Automatic burst mode for very low consumption in stand-by conditions (less than 500mW);
Integrated high voltage start-up current source;
Overload and short circuit control;
Over-voltage protection at 18V;
Over-temperature shutdown;
Under-voltage protection;
Current mode control with adjustable drain current limitation;
Externally set switching frequency, up to 300kHz.

VIPer53E general block diagram
VIPer53E general block diagram