AN922, "Using a SuperCap..."
*Enter Vbat Max (V):
= [Vcc Vf (diode)]
Vbat Min (V):
2.5V
Vdelta (V):
*Capacitance(F):
Ibat Max:
500nA
Ibat Typical:
400nA
Using the formula dt = C (dV/i):
Time (Hours - Typical @ 25°C):
Time (Hours - Worst Case @ 25°C):
Typical Discharge Times with various SuperCap values:
0.022F:
0.047F:
0.100F:
0.220F:
0.330F: