Company
ST Home | Memories | NVRAM | M40Z300W: 3.0V Supervisor for up to 8 LPSRAMs

NVRAM Supervisor
M40Z300W: 3.0V Supervisor for up to 8 LPSRAMs

M40Z300W Datasheet
M40Z300W Additional Technical Information

The M40Z300W is an NVRAM Supervisor which converts standard low power SRAMs into non-volatile memory. A precision voltage reference and comparator monitors the Vcc input for an out-of-tolerance condition. It is perfect for implementing high-density, battery-backed SRAMs for Server and RAID applications.

It can be easily connected to most microprocessors and microcontrollers, and its Power-on Reset/Low-Voltage Detect Output can provide supervisor functions for the microprocessor.

 
The M40Z300W is offered in our 28-lead SNAPHAT® or 16-lead SOIC, and offers the following features:
Four Chip-enable Outputs support connecting up to 4 banks or two LPSRAMs (8 LPSRAMs, total)
3.0V Operation
THS pin sets Power-fail Deselect Voltage:
 
2.6V for Vcc = 3.0V ± 10%

2.9V for Vcc = 3.3V ± 10%
Provides battery switchover and write-protect functions
Power-on Reset/Low Voltage Detect Output
Provides battery switchover and write-protect functions
Chip-enable propagation delay of less than 12ns
Battery Low pin for monitoring battery voltage
Battery Monitor
Industrial Temperature Range
 
–40°C to +85°C
Packaging - 16-lead SOIC or 28-lead SNAPHAT® SOIC (both are Lead-free)
Product Selector
Sales Types
' M40Z300WMQ6E SO16 Industrial
' M40Z300WMQ6F SO16, Tape & Reel Industrial
' M40Z300WMH6E SOH28 Industrial
' M40Z300WMH6F SOH28, Tape & Reel Industrial
M40Z300W Product Selector
'
M40Z300W Applications

Data Logger

Industrial Controllers

Data Acquisition
Medical Instruments
AC Power Monitor
Logic Analyzers
Servers

RAID Controllers

Routers
High-end Modems

Switches

'
More Information

M40Z300W Datasheet
M40Z300W Additional Technical Information