Company
ST Home | Logic, Signal Switches | Signal Switches (NEATSwitch) | NEATSwitch Digital Switches | STDVE003A

STDVE003A

3.4Gbps HDMI switch for TrueHD
 Orderable Products Features/ Description  Technical Documentation  Applications
 
Datasheet
STDVE003A 3.4Gbps HDMI switch for TrueHD
 
Orderable Products
Device Package Packing Type
STDVE003ABTR TQFP80 Tape & Reel
Features / Description
Features
3:1 equalizer for HDMI
Recovers signals of long (>20 m) and lossy cables
Complies with DVI 1.0, HDMI 1.3, I2C and HDCP standards
High bandwidth supports high data rate (3.4 Gbps)
Integrated I²C buffer for DDC EDID reading
Integrated HPD switch
Selectable 50O input termination
Simple logic interface eases device control by software
Hardware-enabled flexible power modes
Passes HDMI ATC tests for compliance
Eliminates need for redundant HDMI receiver and other discrete ICs
Increases HDMI port connectivity
Supports TrueHD display resolutions (1080 p – 16-bit) and UXGA PC resolutions (1600 * 1200)
Easy PCB mounting; pin-out compliant with competition

Description
The STDVE003A is STMicroelectronics’ most recent addition to the HDMI signal switch family, and features an integrated 3:1 HDMI equalizer. The world’s first 3.4 Gbps active HDMI switch, this device supports Dolby® TrueHD displays offering the highest resolutions and 16-bit deep color (1080 p). The STDVE003A is compatible with the latest HDMI 1.3 standard, as well as the DVI 1.0, HDCP and I2C specifications. The device performs signal conditioning with a robust equalization scheme that allows signal recovery from long, lossy cables at data rates up to 3.4 Gbps. In addition to the equalization, the chip includes a HDP switch and a DDC buffer that eliminates any potential errors during EDID read from long capacitive cables. The STDVE003A’s pin-out is compatible with the most common HDMI switches currently on the market as well as being convenient for flow-through PCB design and compatible with the most common HDMI switches available in the market today.
Technical Documentation
Applications
High-end displays for both analog and digital HDTV
TV (LCD, plasma, projection, DLP)
Projectors
AV receivers
Notebooks
PC motherboards
PC graphic cards
PC monitors
Set-top boxes
DVD recorders