Company
ST Home | Evaluation Boards | STEVAL-MKI005V1

STEVAL-MKI005V1
MEMS 3-Axis - ±2g/±6g Digital Output Low Voltage Linear Accelerometer Evaluation Board based on LIS3LV02DL

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-MKI005V1
 
Features and Description
Graphical user interface
USB connector
Control switches
MEMS sensor
LED indicators
ST7-USB microcontroller

Click for larger imageThe STEVAL-MKI005V1 is an evaluation kit designed to provide the user with a complete, ready-to-use platform for evaluation of the LIS3LV02DL, a low power 3-axis linear accelerometer with digital output. The device includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

In addition to the MEMS sensor, the evaluation board utilizes an ST7-USB microcontroller which functions as a bridge between the sensor and the PC, on which it is possible to use the graphical user interface (GUI) included with the kit or dedicated software routines for customized applications.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 26 KB)
Schematics Download (31-October-2007, 24 KB)
Bill of material Download (31-October-2007, 11 KB)

Software
Description Version Date Size (KB)
Evaluation Kit Setup Download 1.0 2007-03-14 3482
Key Products
LIS3LV02DL 
ST72F651AR6T1E 
Purchase
Purchase STEVAL-MKI005V1