Company

STEVAL-ISC001V1
30 W AC-DC adapter based on L6565

 
 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISC001V1
 
Features and Description
Input voltage range (Vin) from 88 to 264 VAC
Mains frequency (fL) 50/60 Hz
Maximum output power (Pout) 30 W
Output voltage Vout: 15 V ± 3%
Output current Iout: from 0 to 2 A
Vripple ≤ 1 %
Minimum switching frequency (@ 100 Vdc input voltage) 60 kHz
Target efficiency (@ Pout = 30 W, Vin = 88 - 264 Vac) η > 80%
Maximum no-load input power < 0.75 W (compliant with European Code of Conduct on efficiency of external power supplies, phase 2, 01.01.2003)

Click for larger imageThis evaluation board is an AC-DC adapter for consumer equipment, typically implemented as an external unit.

Technical Documentation
Data brief Download
Resources
Gerber Files Download (31-October-2007, 61 KB)
Schematics Download (31-October-2007, 155 KB)
Bill of material Download (28-May-2008, 57 KB)
Key Products
STTH1L06 
1.5KE220A 
STPS8H100FP 
L6565N 
TL431CZ 
STP5NK80ZFP 
Purchase
Purchase STEVAL-ISC001V1