Company

STEVAL-ISA053V2
PM6680A evaluation kit - Dual synchronous step-down controller with adjustable output voltages plus LDO - Industrial range

 
 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA053V2
 
Features and Description
Constant on-time control allows very fast load transients
6 V to 36 V input voltage range
5 V auxiliary output voltage
Adjustable switching outputs
Lossless current sensing
Negative current limit
Soft-start internally fixed at 2.8 ms
Soft-end for output discharge
200 kHz/300 kHz, 300 kHz/400 kHz, 400 kHz/500 kHz (OUT1/OUT2 selectable switching frequency)
Selectable pulse skip and no-audible skip modes at light loads
Independent power-good signals

Click for larger imageThe PM6680A is a dual step-down controller with adjustable output voltages. The STEVAL-ISA053V2 evaluation kit is designed to test the performance of the PM6680A. A typical application circuit allows you to evaluate all the device functions.
The kit features two switching sections, with (typically) 3.3 V and 1.8 V outputs, from a 6 V to 36 V input voltage. The typical operating switching frequency of the two switching sections is 200 kHz and 300 kHz, respectively. Each switching section delivers more than 2.5 A of output current. Moreover, an internal linear regulator provides 5 V @ 100 mA peak current.

Technical Documentation
Application Note Download
Resources
Gerber Files Download (07-April-2008, 615 KB)
Schematics Download (01-February-2008, 43 KB)
Bill of material Download (28-May-2008, 14 KB)
Key Products
BAS70 
STPS1L40M 
PM6680A 
STS5NF60L 
STS7NF60L 
Purchase
Purchase STEVAL-ISA053V2