Company

STEVAL-ISA029V1
Compact power supply for DVD players/set top boxes with three Vout (-30 V/+3.3 V/+12 V)

 
 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA029V1
 
Features and Description
Input voltage range 85 Vac to 300 Vac
Vout1: 12 V (±5%)
Iout1: 1 A
Vout2: 3.3 V (±2%)
Iout2: 100 mA
Vout3: -24 V (±10%)
Iout3: 40 mA
Safety EN60950 7th ed.
EMI - conducted EN55022-B

Click for larger imageThe STEVAL-ISA029V1 evaluation board is an isolated triple-output flyback converter, suitable for wide-range input voltage operation.

The converter is based on the smart power VIPer53, which integrates, in the same package, an enhanced current-mode PWM controller with a high-voltage MDMesh power MOSFET. The switching frequency is set to 60 kHz by means of an external RC network connected to a dedicated pin on the IC.

The closed-loop regulation is performed on the 12 V output using an optocoupler, which drives the COMP pin of the VIPer. The 3.3 V output is post regulated using a non-integrated low-dropout linear voltage regulator to achieve the required accuracy.
The negative 24 V output is achieved by means of a discrete linear voltage regulator, consisting of a Zener diode, a resistor and a PNP transistor.

Technical Documentation
Data brief Download
Resources
Gerber Files Download (31-October-2007, 68 KB)
Schematics Download (31-October-2007, 19 KB)
Bill of material Download (27-May-2008, 23 KB)
Key Products
STTH102 
STTH110 
STPS2H100U 
STPS1150A 
BD140 
LK112M33TR 
VIPER53-E 
TL1431AIZ 
Purchase
Purchase STEVAL-ISA029V1