Company
ST Home | Evaluation Boards | System Evaluation Boards for Metering | STEVAL-IPA001V1

STEVAL-IPA001V1
Anti Tamper and Security Kit based on STM1403 / 1404 + uPSD3422EV

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IPA001V1
 
Features and Description
Control of all voltage inputs of the STM140x (PWM)
Monitor of all voltage outputs of the STM140x
Monitor of all digital outputs of the STM140x
Separated daughter board for direct testing of STM140x on breadboard (QFN16 to common header connector interface)

Click for larger imageThis evaluation board demonstrates the features of ST’s anti-tampering and supervisory solutions. The board is based on the STM140x family of low-power intrusion (tamper) detection security supervisors typically used in the high security modules (HSM) of a point of sale (POS) system. It enables manufacturers to meet security standards such as FIPS-140 (NIST, US Dept. of Commerce), EMV Co, ISO, ZKA (Germany) and Visa PED.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 35 KB)
Schematics Download (31-October-2007, 32 KB)
Bill of material Download (31-October-2007, 7 KB)

Software
Description Version Date Size (KB)
Anti Temper and Security Kit PC Software Download 1.0 2006-04-28 892
Key Products
STM1404ATOHQ6F 
TS1852IPT 
UPSD3422EV 
Purchase
Purchase STEVAL-IPA001V1