Company

STEVAL-ILL003V2
HB LED driver without diagnostics (32 LEDs) based on STP16CP05

 
 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ILL003V2
 
Features and Description
32 LED matrix is driven by STP16CP05
LED current regulation
Adjustable brightness
Animated text implemented
Adjustable blinking speed, several blinking modes
Input voltage ranges from 5 V to 35 V
DC-DC converter for high efficiency

Click for larger imageThis evaluation board implements a cost-effective solution to drive an array of high-brightness LEDs using the LED driver STP16CP05. This driver provides the same constant current for each of its output channels so that there is no difference in brightness and color between the LEDs.

Technical Documentation
Data brief Download
Resources
Gerber Files Download (15-November-2007, 98 KB)
Schematics Download (15-November-2007, 34 KB)
Bill of material Download (15-November-2007, 54 KB)

Software
Description Version Date Size (KB)
HB LED without Diagnostic - Drivers Download 1.0 2007-10-29 87
Key Products
STPS340U 
ST7FLITE09Y0M6 
STP16CP05MTR 
STP16CPS05MTR 
L78L33ACD 
L5970D 
Purchase
Purchase STEVAL-ILL003V2