Company
ST Home | Evaluation Boards | System Evaluation Boards for Motor Control | STEVAL-IHM006V1

STEVAL-IHM006V1
AC/AC Chopper Driver

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IHM006V1
 
Features and Description
Motor type: asynchronous with capacitor
Input: 230 Vac @ 50/60 Hz
Motor voltage: 230 Vac
Motor current: 1.5 A

Click for larger imageThe AC-chopper application has been developed for AC motors or AC loads of up to 300 W, allowing smooth, silent and efficient operation. The main applications for this reference design are AC asynchronous mono-phase motors such as those found in refrigerators, hydraulic pumps, fans and lamps.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 85 KB)
Schematics Download (31-October-2007, 39 KB)
Bill of material Download (31-October-2007, 8 KB)
Key Products
STTH3R06 
STTH108 
L78L05A 
VIPER12ADIP 
ST7LITES5 
STGP7NC60H 
Purchase
Purchase STEVAL-IHM006V1