Company

STEVAL-CDE001V1
Embedded web server based on ST7

 
 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-CDE001V1
 
Features and Description
Provides temperature measurements in the range of -55 °C to 150 °C
Ethernet interface to the webpage-based temperature display on computer terminal
2 x 16-dot matrix LCD module interface
Switches are provided for user interface
10-pin ICC programming/debugging connector
SCI interface for testing purposes
1 Mbyte serial Flash for storage of webpages having larger memory requirements

Click for larger imageThis evaluation board offers a temperature display via an LCD on the board and on a webpage via an Ethernet connection. The board acts as a server to provide temperature information on a webpage displayed at the client end. It is also able to measure the temperature from a remote region and send it to a computer unit. It thus provides the solution for central server-based temperature measurement of various terminals as in applications such us air conditioning control in the industrial sector and hospitals.

Technical Documentation
Data brief Download
Resources
Gerber Files Download (11-December-2007, 537 KB)
Schematics Download (11-December-2007, 130 KB)
Bill of material Download (11-December-2007, 9 KB)
Key Products
ST72F321M9T6 
ST232ABDR 
ST662ABD-TR 
LM235Z 
ST2378ETTR 
STM1001TWX6F 
KF33BD-TR 
2STR2215 
Purchase
Purchase STEVAL-CDE001V1