Company

STEVAL-CBP003V1
Set-top box front-panel evaluation board based on STLED316S

 
 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-CBP003V1
 
Features and Description
8-segment, 6-digit customized LED display
8-segment bar graph LED display
7 front-panel keys
2 LEDs (green for power and red for interrupt)
1 potentiometer to adjust the brightness of the display.
1 reset switch to reset the system
Demo mode to make the system self-executing and user independent
Embedded in-circuit programming capability

Click for larger imageThis evaluation board implements a front panel for set-top boxes and is based on the LED driver/controller STLED316S and microcontroller ST7LITE39F2 as SPI master. The capabilities of ST's STLED316S fit the front-panel market segment for HTiB (home theater in a box), set-top boxes, DVD readers and other similar applications that require a compact and integrated solution, while keeping the total system cost as low as possible. When the board is connected to the power supply, the system gets ready to perform any operation. At the time of manufacturing, an additional board is connected to allow in-circuit programming of the microcontroller, but, in any case, the front-panel board can be used independently and alone.

Technical Documentation
Data brief Download
Resources
Gerber Files Download (31-October-2007, 179 KB)
Schematics Download (31-October-2007, 39 KB)
Bill of material Download (31-October-2007, 18 KB)
Key Products
STLED316SMTR 
ST7FLITE39F2M6 
L78M05CV 
STPS1L30A 
1N5817 
Purchase
Purchase STEVAL-CBP003V1