Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-84008L-950

DB-84008L-950
5 W, 740 – 950 MHz evaluation board based on PD84008L-E

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 740 - 950 MHz
Supply voltage: 7.2 V
Output power: 5 W
Power gain: 11 ± 1.0 dB
Efficiency: 48% - 54%

Click for larger imageThe DB-84008L-950 is an evaluation board using the PD84008L-E LDMOS transistor and designed for two-way 900 MHz portable radios.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (19-March-2008, 42 KB)
Schematics Download (19-March-2008, 44 KB)
Bill of material Download (19-March-2008, 3 KB)
Key Products
PD84008L-E