Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-84006L-175

DB-84006L-175
5 W, 135 – 175 MHz evaluation board based on PD84006L-E

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 135 - 175 MHz
Supply voltage: 7.2 V
Output power: 5 W
Power gain: 14.0 ± 0.8 dB
Efficiency: 59% - 68%

Click for larger imageThe DB-84006L-175 is an evaluation board using the PD84006L-E LDMOS transistor and designed for two-way VHF portable radios.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (31-March-2008, 275 KB)
Schematics Download (31-March-2008, 22 KB)
Bill of material Download (31-March-2008, 4 KB)
Key Products
PD84006L-E