Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-84001-520

DB-84001-520
1 W, 380 – 520 MHz evaluation board based on PD84001

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 380 - 520 MHz
Supply voltage: 7.2 V
Output power: 1 W
Power gain: 15.5 ± 0.7 dB
Efficiency: 58% - 67%

Click for larger imageThe DB-84001-520 is an evaluation board using the PD84001 LDMOS transistor and designed for UHF two-way radio applications.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (21-March-2008, 44 KB)
Schematics Download (21-March-2008, 20 KB)
Bill of material Download (21-March-2008, 4 KB)
Key Products
PD84001