Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-54003L-512

DB-54003L-512
5 W, 380 – 512 MHz evaluation board based on PD54003L-E

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 380 - 512 MHz
Supply voltage: 7.5V
Output power: 5W
Efficiency: 54% - 63%

Click for larger imageThe DB-54003L-512 is a common source
N-Channel enhancement-mode lateral field
effect RF power amplifier designed for two-way portable UHF radio communication.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (04-March-2008, 143 KB)
Schematics Download (12-March-2008, 25 KB)
Bill of material Download (04-March-2008, 5 KB)
Key Products
PD54003L-E