Company
Application Specific for Computer & Peripherals | Customizable Processors for Computer & Peripherals | Customizable Application Processors | SPEAr Linux SDK

SPEAr® Linux SDK

The SPEAr Linux SDK (software development kit) enables users to quickly exploit an embedded port of Linux OS on ST development boards based on the SPEAr family of system-on-chips.
The SDK already provides all the extensions and adaptations required to run the Linux operating system on a SPEAr board, from the initial bootstrap phase up to common user’s operations. Since the SDK does not refer to any specific application, it may be used for SPEAr evaluation purposes as well as a reference software platform to be further extended and specialized by customers.
While SDK packages are also delivered on CD-ROM media as part of SPEAr kits, online access provides the best way to get latest updates. All technical documentation concerning installation and usage of the SDK is also included in the packages.
 
SPEAr Linux SDK
Version Development Board Date Size
1.2 SPEAr Plus, SPEAr Basic September 2008 76,6 Mb
1.0 SPEAr Plus600 November 2007 56.5 Mb
1.0 SPEAr Head200 November 2006 42.1 Mb