Company
ST home | Application specific for automotive | microcontrollers for automotive | 8-bit microcontrollers for automotive

ST9
8-bit microcontrollers for automotive



The ST9 microcontroller series is a high-performance MCU family which offers fast program execution, efficient use of memory, fast data handling and context switching, input/output flexibility, with easy system expansion.

It is based on single-voltage Flash memory and features EEPROM (E3 TM), a unique concept patented by STMicroelectronics, which eliminates the need for an external data EEPROM memory.

 

Features
 

Core

  • Register oriented 8/16-bit core
  • 224 general purpose registers (register file)

Memories

  • Up to 256 Kbytes of single-voltage Flash program memory
  • Up to 8 Kbytes of RAM
  • Hardware emulation of 1-Kbyte EEPROM (E3 TM)
  • In-application programming
  • Readout protection (ROP) on flash and EEPROM

Clock, reset and power supply

  • Power supply operating range: 4.5 V
    to 5.5 V
  • Up to 24 MHz operating frequency (internal clock)
  • PLL clock generator (3-5 MHz crystal)
  • Power saving modes: WFI, SLOW, HALT and STOP

Interrupts and DMA

  • 16 internal, 20 external, 1 non- maskable
  • DMA controller

I/O ports

  • 80 fully-programmable I/Os

Peripherals

  • 10-bit 16-channel ADC and two automatic
  • 6x16-bit timers including two multifunction timers with sophisticated PWM capabilities generation, motor control features

Communication

  • SPI
  • SCI-M (asynchronous/synchronous capabilities)
  • SCI-A (with LIN break generation capability)
  • J1850 byte level protocol decoder (JBLPD)
  • Up to two full I²C
  • Up to two CAN 2.0B active interfaces with enhanced filtering mechanism

Instruction set

  • Operation on bits, BCD, 8-bit and 16-bit data
  • 14 addressing modes
  • Register file with 8-bit and 16-bit accumulators and index pointers

 
ST9 - 8-bit microcontrollers for automotive product selector
Product selector
 
Applications
Body control units, door modules, car radios, climate control (HVAC).
 
Tools
STMicroelectronics offers a full range of development and programming tools for the ST9 family, designed to deliver competitive advantages in terms of productivity and time-to-market. This offer is complemented by a variety of third party development tools. For more information, please contact your local sales representative.