Company
ST home | Application specific for automotive | Microcontrollers for automotive | 32-bit microcontrollers for automotive


SPC56xS – 32-bit microcontrollers for clusters and dashboards

STMicroelectronics’ SPC56xS family of automotive 32-bit Flash microcontrollers is dedicated to cluster and dashboard applications, ranging from standard low-end products with mechanical gauges to high-end TFT display clusters.
A new state-of-the-art technology, combined with a high-performance core and the integration of the display controller and memory, make this family the perfect platform, achieving the best trade-off between system cost and performance.
The use of an industry-standard PowerPC® core, sharing standard peripherals with similar products across all application fields, maximizes design reuse and shortens time to market.
 
 
SPC56xS - 32-bit microcontroller families for automotive applications
   




Click to enlarge



Reduce system cost
Innovative display control unit with on-chip graphic memories
External memory extension via quad SPI serial Flash
Embedded read-while-write data Flash
Direct standby power management to avoid a secondary microcontroller
   
Ease robust application designs
12-region memory protection unit (MPU)
Register protection
ECC on all memories
Clock security systems
Backup internal fast 16 MHz RC oscillator
Window watchdog on independent clock tree
Strong IO concept
   
Improve time to market
PowerPC deployed in the automobile maximizing reuse
Designed to fulfill  AUTOSAR requirements
From 256 Kbytes to 2 Mbytes 100% compatible products
   
Improve reliability and competitiveness of supply chain
Dual source capability
Two independent supply chains
   
Reduce cost of non-quality
Unique dual source set up
Latest 90 nm automotive focused technology
Co-development of technology and state-of-the-art design methodology for zero defects
 
SPC56 - 32-bit microcontrollers for automotive
 
Applications
Clusters  
Dashboards
Secondary displays
 
 
 
   
 
 
Product news
Press announcement, June 13, 2008:
STMicroelectronics Announces 32-bit MCUs, Extending Platform-Design Advantages in Vehicle Electronics Applications
Brochures and Product Guides
SPC56xS Automotive 32-bit Flash microcontrollers for cluster applications (Brochure, PDF)