Company
ST home | Application specific for automotive | Microcontrollers for automotive | 32-bit microcontrollers for automotive


SPC560P - 32-bit microcontrollers
for chassis and safety

STMicroelectronics’ SPC560P 32-bit Flash microcontrollers is dedicated to chassis and safety applications and is particularity optimized for electric pumps, electric power steering, baseline airbag modules and integrated safety controllers.
A new state-of-the-art technology, combined with a high-performance core and the integration of the display controller and memory, make this family the perfect platform, achieving the best trade-off between system cost and performance.
The usage of an industry-standard PowerPC® core, sharing standard peripherals with similar products across all application fields, maximizes design reuse and shortens time to market.
 
 
SPC560P - 32-bit microcontroller families for automotive applications
   

Click to enlarge

Offering very high connectivity
Up to 4  DSPI programmable frame and chip selects
2 CAN controller and  2 Lin/UART controller
Optional dual channel FlexRay controller
2x10-bit ADC
 
Efficient and safe processing of application data
High-performance e200z0 32-bit core with VLE instruction set for best code efficiency
Integrated safety features and centralized fault collection unit
Enhanced DMA and CRC unit for data flow
 
System cost saving for 3 phase motor control
Fully autonomous motor control unit with programmable cross triggering unit
Enable field oriented 3 phase control for best efficiency and EMI performance
Sensorless implementation supported with dedicated library and 32-bit processing performance
 
Improved time to market
Compatibility across the families through modular peripheral set and skeleton approach
AUTOSAR compliant maximizing SW and tools reuse
 
Reduce cost of non-quality
Unique dual source set-up
Latest 90 nm automotive-focused technology
Co-development of technology and state-of-the-art design methodology for zero defects
 
SPC56 - 32-bit microcontrollers for automotive
 
Applications
Airbag Torque transfer
Steering DC/DC converter
2 Wheelers Engine Management Electric pumps
Low end braking Electric Park Brake      
 
Product news
Press announcement, June 13, 2008:
STMicroelectronics Announces 32-bit MCUs, Extending Platform-Design Advantages in Vehicle Electronics Applications
Press announcement, February 26, 2008:
STMicroelectronics and Freescale joint-design efforts deliver on promise of “first silicon”