STMicroelectronics’ ST10 microcontroller
family offers a wide
range of devices for use in automotive applications. It
combines
high CPU performance with high peripheral functionality
and
enhanced I/O capabilities.
The ST10 is a 16-bit instruction
word microcontroller with a 4-stage pipeline. Clocked at
64MHz, it executes speed critical routines, so instructions
typically execute in 31.25ns. DSP algorithms are supported
by an integrated 40-bit wide MAC unit and a true DSP instruction
set that eliminates software bottlenecks.
The ST10 family integrates scalable state-of-the-art single-voltage embedded Flash, from 128 to 832 Kbytes. Processed in
0.18µm CMOS technology, it offers full 5 V capability
and an internal on-chip voltage regulator.
|
|
|
 |
High-performance industry standard ST10 core with DSP unit |
 |
Extensive software and tools |
 |
Large choice of peripherals and interfaces, same
peripheral set across the ST10 family |
 |
Single 5 V power supply |
 |
High-quality embedded Flash (data retention 20 years
at 55°C) |
|
| |
16-bit Microcontrollers for Automotive Product
Selector |
| |
| |
| Applications |
Automotive powertrain
The ST10 family of 16-bit microcontrollers is ideal for engine
control. It powers solutions for both diesel and gasoline engines,
as well as for direct and indirect injection. Powertrain
|
Automotive safefy
The ST10 family of 16-bit microcontrollers is ideal for airbag and chassis applications. It manages solutions for both ABS and EPAS,
as well as for vehicle dynamics. Safety
|
| |
|
Brochures and Product Guides
|
| |