Company
ST Home | Analog and Mixed Signal | Real-Time Clocks | M41ST95W: "Non-Volatizor" Microprocessor with SPI Bus

Serial Real-Time Clocks
M41ST95W: "Non-Volatizor" Microprocessor with SPI Bus

M41ST95W Product Page

M41ST95W Additional Technical Information

M41ST95 Features include NVRAM Supervisor, SPI RTC, uP Supervisor, Embedded Crystal Package, and SPI BusThe M41ST95W combines SPI Bus with a Microprocessor Supervisor, a Serial RTC, and an NVRAM Supervisor, nicely packaged in ST's new Embedded Crystal package. It saves space and reduces cost, thereby providing the ultimate Supervisor for SPI Bus afficionados.

The M41ST95W's Power-fail Detect and Watchdog circuits manage the microprocessor while its Battery Switchover and Write Protect circuits provide Vcc and Chip Enable Gating to an external, Low-Power SRAM, rendering it non-volatile.

Serial Peripheral Interface (SPI)
Counters for 10ths/100ths of seconds, seconds, minutes, hours, day, date, month, year, and century
Programmable Alarm with Repeat Modes; functions in battery-backed mode
44 Bytes of general-purpose NVRAM
Microprocessor Supervisor Features
 

Programmable Watchdog - 62.5msec to 128sec timeout period

Power-on Reset/Low-Voltage Detect

Two Reset Input pins

Power-fail In/Power-fail Out (PFI/PFO) with 1.25V Precision Reference. Provides Early Power-fail Warning
Automatic Battery Switchover
Power-fail Write Protect (Chip-Enable Gate)
Battery Monitor
Programmable Square Wave Generator - 1Hz to 32KHz
Dedicated 32KHz Output
3/3.3V Operation
–40°C to +85°C
Packaging - 28-lead Embedded Crystal SOIC (Lead-free)
 

Lower profile for space-critical applications

Reduced cost

Improved system reliability

Tamper prevention with the crystal in secure applications
Product Selector
Sales Type
' M41ST95WMX6 SOX28
' M41ST95WMX6TR SOX28
' Serial RTC Product Selector
'
M41ST95 Applications

Medical Equipment

Servers
SCSI
POS
Vending Machines
Gaming
'
More Information

M41ST95W Datasheet
More Embedded Crystal Products
Serial RTC Lead-free Packages Program
M41ST95W Additional Technical Information