Company
ST Home | Analog & Mixed Signal ICs | Interface ICs | Related Information | STPM1x

STPM11/12/13/14

Single phase energy metering IC with pulsed output and digital calibration
Datasheet | Orderable Products | Features and Description | Product News
 
Datasheet
Reference Filesize Pages Last Updated
STPM11/12/13/14 916Kb 43 03/04/2007
 
Orderable Products
Device Status RoHS Package Purchase
STPM11ATR
STPM12ATR
STPM13ATR
STPM14ATR
Active
Active
Active
Active
Yes
Yes
Yes
Yes
TSSOP20
TSSOP20
TSSOP20
TSSOP20



Features and Description
Ripple free active energy pulsed output
Direct stepper counter drivers
Shunt, current transformer, Rogowsky coil sensors
Live and neutral monitoring (STPM13/14)
Easy and fast digital calibration at only one load point
No-load, negative power and tamper indicators
Integrated linear VREGS
RC (STPM11/13) or crystal oscillator (STPM12/14)
Support 50÷60 HZ - IEC62052-11, IEC62053-2X specification
Less than 0.1% error
   
The STPM1x family is designed for effective measurement of active energy in a power line system using a Rogowski Coil, Current Transformer and Shunt sensors.

This device is specifically designed to provide all the necessary features to implement a single phase energy meter without any other active component. The STPM1x device family consists, essentially, of two parts: the analog part and the digital part. The former, is composed of a preamplifier and first order Σ Δ A/D converter blocks, band gap voltage reference, low drop voltage regulator. The digital part is composed of a system control, oscillator, hard wired DSP and interface for calibration and configuration.

The calibration and configuration are done by OTP cells, that can be programmed through a serial interface. The configured bits are used for testing, configuration and calibration purposes. From two Σ Δ output signals coming from the analog section, a DSP unit computes the amount of consumed active energy. The active energy is available as a pulse frequency output and directly driven by a stepper counter.

In the STPM1X an output signal with pulse frequency proportional to energy is generated. This signal is used in the calibration phase of the energy meter application allowing a very easy approach. When the device is fully configured and calibrated, a dedicated bit of OTP block can be written permanently in order to prevent accidental entry into test mode or changing any configuration bit.

Product News
Press announcement, June 28, 2007
STMicroelectronics Launches a Family of Front-End Measurement ICs for Low-End, Single-Phase Energy Meters.