![]() |
![]() |
![]() |
The ST3243E Interface device consists of 3 drivers, 5 receivers and one dual charge-pump circuit. The device is a 3V-powered EIA/TIA-232 and V.28/V.24 communications interface with automatic shutdown / wakeup features and high data rate capabilities. All transmitter outputs and receiver inputs are protected against ±8kV ESD using IEC 1000-4-2 contact discharge and ±15kV using the human body model.
ST3243E has a proprietary low-dropout transmitter output stage enabling true RS-232 performance from 3.0V to 5.5V supply. The device (with auto-powerdown) shuts down if the RS-232 cable is disconnected or if the transmitter of the connected peripherals is off. The device turns on again when a valid level is applied to any receiver input. Package available: SO-28, SSOP28, TSSOP28 and Flip-Chip28.
|
|
| ST |
MAXIM |
TI |
LTC |
ST3243E |
MAX3243E* |
MAX3243E |
LTC1348* |
| * nearest |

| MAXIM |
TI |
LTC |
C=0°C to +70°C
E=-40°C to +85°C
W = SO
A = SSOP |
C=0°C to +70°C
I=-40°C to +85°C
PW=TSSOP
DW = SO
DB = SSOP |
C=0°C to +70°C
I=-40°C to +85°C
G = SSOP
SW = SO |
 |
ESD protection: ±15kV (human body model)
|
 |
1µA supply current achieved when in auto-powerdown
|
 |
250kbps minimum guaranteed data rate
|
 |
Meets EIA/TIA-232 specifications down to 3.0V
|
 |
Guaranteed slew rate range 6V/µs
|
 |
Guaranteed mouse drivability
|
|
![]() |
![]() |
![]() |
 |
Peripherals |
 |
Battery powered equipment
|
 |
Hand-held equipment
|
 |
Notebooks
|
 |
Subnotebooks
|
 |
Computers |
 |
Palmtops |
 |
Printers |
|
|
|
|
|