Company
ST Home | Analog & Mixed Signal ICs | Interface ICs | Related Information | ST3243

ST3243: 3.0 TO 5.5 V, 400Kbps RS-232 Transceiver With Auto-powerdown

The ST3243 device consists of 3 drivers, 5 receivers, and ONE dual charge-pump circuit. The device meets the requirements of EIA/TIA-232 and V.28/V.24 communications interface intended for notebook computer applications. The receiver R2 is always active to implement a wake-up feature for the serial port. The ST3243 has a proprietary low-dropout transmitter output stage providing true RS-232 performance from a 3.0V to 5.5V supply with a dual charge pump. The device is guaranteed to run at data rates of 250Kbps while maintaining RS-232 output levels. The auto-power down feature functions when FORCEON is low and is high. In this operating mode if the device does not sense a valid RS-232 signal, the driver outputs are disabled.
If is set to low, both drivers and receivers (expert R2B) are shut off, and supply current is reduced to 1µA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-power down condition to occur.
Auto-powerdown can be disabled when FORCEON and are high, these conditions are necessary when driving a serial mouse. When the device is in Autopower down condition it is active automatically when a valid signal is applied to any receiver input.

Typical Application



Capacitor Selection

The capacitor type used for C1–C4 is not critical for proper operation; polarized or nonpolarized capacitors can be used.
The charge pump requires 0.1µF capacitors for 3.3V operation. For other supply voltages, refer to table on the datasheet (pag. 6) for required capacitor values. Do not use values lower than those listed in table.Increasing the capacitor values (e.g., by a factor of 2) reduces ripple on the transmitter outputs and slightly reduces power consumption. C2, C3, and C4 can be increased without changing C1’s value. However, do not increase C1 without also increasing the values of C2, C3, and C4, to maintain the proper ratios (C1 to the other capacitors). When using the minimum required capacitor values, make sure the capacitor value does not degrade excessively with temperature. If in doubt, use capacitors with a higher nominal value. The capacitor’s equivalent series resistance (ESR), which usually rises at low temperatures, influences the amount of ripple on V+ and V-.

Features

1µA Supply current achieved when in auto-power down
Guaranteed 250Kbps data rate (min)
Meets EIA/TIA-232 specifications down to 3.0V
Guaranteed slew rate range 6V/µs
Guaranteed mouse driveability
0.1µF Capacitors
Packaged in SO-28,TSSOP28 AND SSOP-28

Applications

Peripherals
Printers
Computers
Notebooks
Battery powered equipment
Subnotebooks
Palmtops
Hand-held equipment

Segments

Industrial
Computer
Telecom
Distribution

Cross Reference

Company Family ST
MAXIM  MAX3243 ST3243
TI MAX3243* ST3243
LTC LTC1348* ST3243
* ST Nearest


Suffix Codes

MAXIM
C = 0°C to 70°C E = -40°C to +85°C
U = TSSOP A = SSOP
W = SO

TI LTC
C = 0°C to 70°C I = -40°C to +85°C C = 0°C to 70°C E = -40°C to +85°C
DB = SSOP DW = SO G = SSOP SW = SO (Large)
PW = TSSOP