Company
ST Home | Analog & Mixed Signal ICs | Interface ICs | Related Information | ST202E/ST232E: ±15kV ESD-Protected

ST207E: ±15KV ESD Protected 5V
RS-232 Transceiver

The ST207E is a 5 driver and 3-receiver device designed for RS-232 and V.28 communications in harsh environments. Each transmitter output and receiver input is protected against ±15KV electrostatic discharge (ESD) shocks. The drivers and receivers of the ST207E meet all EIA/TIA-232E and CCITT V.28 specifications at data rates up to 120Kbps, when loaded in accordance with the EIA/TIA-232E specification. The ST207E operates with four 0.1µF capacitors. It comes in 24-pin SO and TSSOP packages.

ST207E Typical Application Diagram




Features

ESD Protection for RS-232 I/O pins: ± 15KV Human body model
230Kbps Data rate
Guaranteed slew rate 3V/µs (min)
Operates from a single 5V power supply
Packaged in SO-24, SSOP-24 AND TSSOP24


Applications

Set top box
Modem

Segments

Computer & Peripheral
Telecom
Distribution
Consumer

Suffix Codes

MAXIM AD
C = 0°C to 70°C E = -40°C to +85°C J = 0°C to 70°C A = -40°C to +85°C
A = SSOP W = SO RS = SSOP RN = SO
Prefixes EE, EC, EM are 15kV ESD parts



DIM TSSOP24
SSOP-24
SO-24
  H (Inch) 13" 13"
  W (Tape) 16 ± 0.3 24 ± 0.3
  P (mm) 12 ± 0.1 12 ± 0.1
  D (mm) 4 ± 0.1 4 ± 0.1

PACKAGE QUANTITY
SO-24 1000 pcs
SSOP-24 1350 pcs

Order Codes

PACKAGE TEMPERATURE TYPE
SO-24 (TUBE) 0°C to +70°C ST207ECD
SO-24 (T&R) 0°C to +70°C ST207ECDR
SO-24 (TUBE) -40°C to +85°C ST207EBD
SO-24 (T&R) -40°C to +85°C ST207EBDR
TSSOP24 (T&R) 0°C to +70°C ST207ECTR
TSSOP24 (T&R) -40°C to +85°C ST207EBTR
SSOP-24 (T&R) 0°C to +70°C ST207ECPR
SSOP-24 (T&R) -40°C to +85°C ST207EBPR