Company
ST Home | Analog & Mixed Signal ICs | Interface ICs | Related Information | STLVD111: Programmable Low Voltage

STLVD111: Programmable Low Voltage
1:10
Differential LVDS Clock Driver

 
STLVD111 Product Page STLVD111
The STLVD111
is a low skew programmable 1-to-10 differential LVDS driver, designed for clock distribution. The selected signal is fanned out to 10 identical differential outputs. The STLVD111 is provided with a 11 bit shift register with a serial in and a Control Register. The purpose is to enable or power-off, each output clock channel and to select the clock input.
The STLVD111 is specifically designed, modelled and produced with low skew as the key goal. Optimal design and layout serve to minimize gate-to-gate skew within a device. The net result is a dependable guaranteed low skew device. The STLVD111 can be used for high performance clock distribution in +2.5V systems with LVDS levels. Designers can take advantage of the device performance to distribute low skew clocks across the backplane or the board.

Segment and Application

Telecom
Base station

Logic diagram
Logic diagram

Features

100ps PART-TO-PART SKEW
50ps BANK SKEW
DIFFERENTIAL DESIGN
MEETS LVDS SPEC. FOR DRIVER OUTPUTS AND RECEIVER INPUTS
REFERENCE VOLTAGE AVAILABLE OUTPUT VBB
LOW VOLTAGE VCC RANGE OF 2.375V TO 2.625V range of +2.375 to +2.625V
HIGH SIGNALLING RATE CAPABILITY (EXCEEDS 622MHz)
SUPPORT OPEN, SHORT AND TERMINATED INPUT FAIL-SAFE (LOW OUTPUT STATE)
PROGRAMMABLE DRIVERS POWER OFF CONTROL

Order Codes

Device Temp. Range Package
STLVD111BF -40°C to +85°C TQFP32