ST26C31/32A: CMOS Quad Differential Line Driver And Receiver
ST26C31 Line Receiver
The ST26C31 is a quad differential line driver designed for digital data transmission over balanced lines. The device meets all the requirements of EIA standard RS-422 while retaining the low power characteristics of CMOS. The ST26C31 accepts TTL or CMOS input levels and translates these to RS-422 output levels. All outputs are protected against damage due to electrostatic discharge by diode to VCC and ground.
ST26C31 Features
TTL input compatible
Typical propagation delay: 6ns
Typical output skew: 0.5ns
Output will not load line when VCC = 0V
Meets the requirements of EIA standard RS-422
Operation from single 5V supply
3-state outputs for connection to system buses
Low quiescent current
Temperature range: -40° to 85°C
Available in surface mount packages
Segments & Applications
Telecom and industrial
Base stations and digital networks
Benefits
Low cost
Industry standard fully compliant
ST26C32A Line Receiver
The ST26C32A is a quad differential line receiver designed to meet the RS-422, RS-423 standards for balanced and unbalanced digital data transmission, while retaining the low power characteristics of CMOS. The ST26C32A has an input sensitivity of 200mV over the common mode input voltage range of ±7V. The ST26C32A features internal pull-up and pull-down resistors which prevent output oscillation on unused channels. The device provides an enable and disable function to all four receivers, and features 3-STATE outputs with 6mA source and sink capability.
ST26C32A Features
CMOS design for low power
±0.2V sensitivity over input common mode voltage range