Company
ST Home | Analog & Mixed Signal ICs | Interface ICs | Related Information | ST75185

ST75185:
RS-232 Multiple Drivers and Receivers

ST75185 PhotoST has introduced the ST75185, the first RS-232 standard interface device. The ST75185 is a 3 driver, 5 receiver device which conforms to the EIA/TIA-232-E and ITU v.28 standards. The bipolar circuits and processing of the ST75185 provides a single chip low-cost solution for the common 9-pin serial RS-232 connection interface between data terminal and data communication equipment.The pinout matches the flow-through design of the most popular devices in the market. This facilitates simple non-crossover board layout, decreases the part count, reduces the board space required and allows easy interconnection of the DB9S connector to the industry standard ACEs or UARTs.
The switching speeds of the ST75185 are fast enough to support data interchange between a host computer and peripherals at signalling rates of up to120Kbit/s with low capacitive loads (short cables).

Main standards for data transmission

Features

Conforms to EIA/TIA- 232-E
3 drivers and 5 receivers
Designed to support a data rate of up to 120Kbit/s
Flow-through pinout
Temperature range of 0°C to 70°C
DIP-20 and SO-20 packages
Pinout compatible with the ST75C185

Benefits

Low Cost
Reduced component count
Industry Standard Fully Compliant
DB9S serial port layout fully compliant

Segments & Applications

Computers and peripherals
Mouse line driver receivers
Lines driver, receiver
Modem line drivers, receivers
Computer serial ports (COM1, COM2)

Sales Support on STOnline

Datasheet
Promotional Leaflet



DIM SO-20
  H (Inch) 13"
  W (Tape) 24 ± 0.3
  P (mm) 12 ± 0.1
  D (mm) 4 ± 0.1

PACKAGE QUANTITY
SO-20 1000 pcs

Order Codes

PACKAGE TYPE
DIP-20 ST75185CN
SO-20 (TUBE) ST75185CD
SO-20 (T&R) ST75185CDR

Cross Reference

ST Type TI NS LGS Motorola
ST75185CD SN75185DW DS141185WM LG75232D MC145403DW
ST75185CN SN75185N - - MC145403P