![]() |
![]() |
![]() |

The ST3232E/ST3222E are 3V-powered 2 driver, 2 receiver devices following the EIA/TIA-232 and V.28/V.24 communication standards with low power requirements, high data-rate capabilities and enhanced electrostatic discharge (ESD) protection. All transmitter outputs and receiver inputs are protected against ±15kV electrostatic discharge (ESD) shocks. The ST3232E/ST3222E enable true RS-232 performance from 3.0V to 5.5V supplies with a dual charge pump that requires only four small 0.1µF external capacitors.The ST3222E features a 1µA shutdown mode current that reduces power consumption and extends battery life in portable systems. Each device is guaranteed to run at data rates of 250kpbs while maintaining RS-232 output levels. The device is ideal for 3.3V or 5V only systems and mixed 3.3V and 5V systems that require true RS-232 performance.
|
|
 |
Supply voltage range: 4.5 to 5.5V |
 |
Supply current no load (typ): 1.5 mA |
 |
Transmitter output voltage swing (typ): ± 9V |
 |
Transition slew rate (typ): 12V/µs |
 |
Receiver propagation delay (typ): 0.5µs |
 |
Receiver input voltage range: ± 3V |
 |
Data rate (typ): 400k bps |
 |
Operating temperature range: 0°C to +70°C, -40°C to 85°C |
 |
Peripherals |
 |
Battery powered equipment |
 |
Computers |
 |
Notebooks |
 |
Subnotebooks |
 |
Hand-held equipment |
 |
Palmtops |
 |
Printers |
 |
Industrial |
 |
Computer |
 |
Telecom |
 |
Distribution |

|
![]() |
![]() |
![]() |
| ST |
MAXIM |
Analog Device |
| ST3232E |
MAX3232E |
ADM3202 |
| ST3222E |
MAX3222E |
ADM3222 |
| ST3232E |
ST3222E |
DIP-16
SO-16 (Narrow)
SO-16 (Wide)
TSSOP16 |
SO-18
TSSOP20 |
| MAXIM |
C=0°Cto+70°C
N,P=PDIP |
E=-40°Cto85°C
S,W=SOIC |
| (Prefixes EE, EC or EM are 15kV ESD parts) |
| Type |
Temp. range |
Package |
| ST3232ECN |
0°C to +70°C |
DIP-16 |
| ST3232EBN |
-40°C to +85°C |
DIP-16 |
| ST3232ECD |
0°C to +70°C |
SO-16 (Tube) |
| ST3232EBD |
-40°C to +85°C |
SO-16 (Tube) |
| ST3232ECDR |
0°C to +70°C |
SO-16 (T&R) |
| ST3232EBDR |
-40°C to +85°C |
SO-16 (T&R) |
| ST3232ECTR |
0°C to +70°C |
TSSOP16 (T&R) |
| ST3232EBTR |
-40°C to +85°C |
TSSOP16 (T&R) |
| ST3232ECN |
0°C to +70°C |
SO-16 Wide (Tube) |
| ST3232EBW |
-40°C to +85°C |
SO-16 Wide (Tube) |
| ST3232ECWR |
0°C to +70°C |
SO-16 Wide (T&R) |
| ST3232EBWR |
-40°C to +85°C |
SO-16 Wide (T&R) |
|
|
|
|
|