To
answer the growing market demand for low-voltage devices, ST was
the first supplier to introduce ultra low-voltage families the
TS185x and TS187x able to work from 1.8 V up to 5.5 V.
In a process of continuous innovation to satisfy customers needs
ST has just launched two other new low-voltage families the TSV911/2/4
and the TSV991/2/4 featuring:
- CMOS input
- rail-to-rail input and output
- up to 20MHz bandwidth
|