Company
ST Home | Amplifiers & Linear | High-temperature comparators | LM2903H

LM2903H

The LM2903 is a well-known, industry-standard product. However, it is not standard at all to find this product specified at a temperature higher than +125 °C. STMicroelectronics has developed the LM2903H which is specified up to the temperature of +150 °C, while ensuring the optimum level of quality for this kind of product.

  safety
  Wide temperature range: -40 to +150 °C
Automotive qualification
Supply operation from 2 to 36 V
Low supply current: 200 µA per comparator
Single supply
Open collector outputs
 
Related information

LM2903H datasheet (PDF)