Company
ST Home | Amplifiers & Linear | High-temperature amplifiers | LM2902H

LM2902H

The LM2902 is a well-known, industry-standard product. However, it is not standard at all to find this product specified at a temperature higher than +125 °C. STMicroelectronics has developed the LM2902H which is specified up to the temperature of +150 °C, while ensuring the optimum level of quality for this kind of product.

  car body
  Wide temperature range: -40 to +150 °C
Automotive qualification
Supply operation from 3 to 30 V
Low supply current: 350 µA per amplifier
Single supply
 
Related information

LM2902H datasheet (PDF)